General information
Controller
Display
| Supported Automation Panel 900 variants |
10.4" VGA TFT color 12.1" SVGA TFT color 15" XGA TFT color 17" SXGA TFT color 19" SXGA TFT color |
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16C550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | Up to 3 (Automation Panel onboard interfaces) |
| Type | USB 2.0 |
| Variant | Type A |
| Current-carrying capacity | Max. 500 mA per connection |
| Ethernet | |
| Quantity | 2 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
Electrical properties
Mechanical properties
| Locating screws | |
| Quantity | 2 |
| Max. tightening torque | 0.5 Nm |
| Weight | Approx. 233 g |
Material number:
5PC310.L800-01Description:
- Can be installed in Automation Panel 900 systems
- 500 MHz processor
- 2x Ethernet 10/100 Mbit interfaces
- 512 MB SRAM onboard
- Fan-free operation
Mandatory Accessories
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade | ZIP / 250 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 300 User's manual | PDF / 14 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Firmware Upgrade (MTCX) | ZIP / 124 KB |