General information
Interfaces
| Panel/Monitor interface | |
| Panel IN | SDL |
| Panel OUT | SDL |
Electrical properties
Mechanical properties
| Locating screws | |
| Quantity | 2 |
| Max. tightening torque | 0.5 Nm |
Material number:
5DLSDL.1000-01Description:
- Can be used in all Automation Panel 900 devices
- SDL IN and SDL OUT connections
This SDL transceiver makes it possible to connect an additional Automation Panel to the first Automation Panel. The second segment also provides an additional 40 meters in length although the maximum distance may be limited by the resolution. To achieve the maximum segment length, it is possible to use cables with an integrated extender that acts as an amplifier. Additional hardware is not required.
Mandatory Accessories
Accessories
SDL cables: 45° connectors
| 5CASDL.0100-01 | SDL cable - 45-degree connector - 10 m |
| 5CASDL.0050-01 | SDL cable - 45-degree connector - 5 m |
| 5CASDL.0018-01 | SDL cable - 45-degree connector - 1.8 m |
SDL flex cables
| 5CASDL.0400-13 | SDL flex cable with extender - 40 m |
| 5CASDL.0300-13 | SDL flex cable with extender - 30 m |
| 5CASDL.0300-03 | SDL flex cable - 30 m |
| 5CASDL.0250-03 | SDL flex cable - 25 m |
| 5CASDL.0200-03 | SDL flex cable - 20 m |
| 5CASDL.0150-03 | SDL flex cable - 15 m |
| 5CASDL.0100-03 | SDL flex cable - 10 m |
| 5CASDL.0050-03 | SDL flex cable - 5 m |
| 5CASDL.0018-03 | SDL flex cable - 1.8 m |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5DLSDL.1000-01) | EXE / 285 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 900 User's Manual | PDF / 30 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |