5AC800.EXT3-00

General information
LEDs No
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Keys
Function keys 16 with LED (yellow)
Soft keys No
System keys No
Illuminated ring keys 8
Emergency switch-off No
Key switch No
LED luminous intensity
Yellow Typ. 60 mcd
Red Typ. 54 mcd
Green Typ. 35 mcd
Electrical properties
Power consumption Max. 7 W
Emergency switch-off circuit loop resistance Max. 5 Ω
Operating conditions
Degree of protection per EN 60529 All sides: IP65, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -25 to 60°C
Transport -25 to 60°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Aluminum (ADC12)
Coating Similar to silver metallic (semi-flat)
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Light background color Similar to Pantone 427CV
Color slide-in labels Similar to Pantone white on Pantone 429CV
Dimensions
Width 135 mm
Height 330 mm
Depth 34.9 mm
Weight 1100 g
Material number:
5AC800.EXT3-00
Description:
  • AP800 keypad extension (left)
  • 16 function keys
  • 8 illuminated ring keys
  • IP65 protection

The keyboard expansion is equipped with 16 function keys and 8 illuminated ring keys and can be mounted on the left side of the Automation Panel 800.

Optional Accessories
Accessories
5AC800.EXTX-01 Slide-in label template for Automation Panel 800 extension units 5AC800.EXT3-00 and 5AC800.EXT3-01, for 2 devices.
Automation Studio HW Upgrades Version (Date) Download
AS 2.6 Upgrade 5AC800.EXT3-00 EXE / 599 KB
AS 3.0 Upgrade 5AC800.EXT3-00 EXE / 598 KB
V4.0 HW Upgrade (5AC800.EXT3-00) EXE / 490 KB
Documentation Version (Date) Download
Automation Panel 800 User's Manual PDF / 10 MB
Key Editor help ZIP / 8 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AC800.EXT3-00 ZIP / 675 KB
Dimensions pdf 5AC800.EXT3-00 PDF / 60 KB
Tools / Utilities / Examples Version (Date) Download
Key Editor ZIP / 48 MB

Please choose country and language

B&R Logo