General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
| Reset button | Yes |
Controller
| Standard memory | |
| System ROM | 256 kB |
| User RAM | 256 kB |
| User ROM | 256 kB |
| Real-time clock | Yes (nonvolatile) |
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Electrical isolation | No |
| Interface IF2 | |
| Type | RS232 |
| Electrical isolation | No |
| Interface IF3 | |
| Type | RS422/RS485 |
| Electrical isolation | Yes |
Electrical properties
| Nominal voltage | 24 VDC (min. 18 VDC, max. 30 VDC) |
| Current consumption | 110 mA at 24 VDC |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 10 to 95% |
| Storage | 10 to 95% |
| Transport | 10 to 95% |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz, 0.075 mm 58 to 150 Hz, 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Dimensions | |
| Width | 182 mm |
| Height | 182 mm |
| Depth | 55 mm |
Material number:
4C2000.01-110Description:
PANELWARE panel controller C200 color: blue intelligent panel controller 256 kB SRAM, 256 kB FlashPROM 24 VDC power supply, real-time clock 2 RS232 interfaces 1 electrically isolated RS485/RS422
Optional Accessories
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
Displays
| 4D1042.00-090 | PANELWARE display module, blue LCD display, 4 x 20 characters character height: 8.0 mm, black on yellow backlight |
Infrastructure components
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
Undefined
| 4E0080.01-090 | PANELWARE special keypad module, blue 2 buttons, labeled START and STOP 1 field for company logo |
| 4E0070.01-090 | PANELWARE special keypad module, blue 1 key switch 1 ON/OFF switch |
| 4E0060.01-090 | PANELWARE special keypad module, blue E-Stop button |
| 4E0050.01-090 | PANELWARE special keypad module, blue dummy module |
| 4E0041.01-090 | PANELWARE keypad module, blue 4 keys with LED 4 fields for additional information |
| 4E0031.01-090 | PANELWARE keypad module, blue 8 keys with LED 1 field for company logo |
| 4E0021.01-090 | PANELWARE keypad module, blue 12 keys as numeric keypad 4 keys with LED |
| 4E0011.01-090 | PANELWARE keypad module, blue 16 keys with LED |
| 4D2024.00-090 | PANELWARE display module, blue VF display, 2 x 40 characters character height: 5.0 mm, green |
| 4D2022.00-090 | PANELWARE display module, blue VF display, 2 x 20 characters character height: 5.0 mm, green |
| 4D1167.00-490 | PANELWARE graphic display panel with matrix touch, LCD display, graphics-capable 16 x 40 characters or 128 x 240 pixels character height: 4.0 mm, black on white backlight, integrated matrix touch with 4 x 8 fields IP65 aluminum front 24 keys, 8 with LED |
| 4D1166.00-490 | PANELWARE graphic display panel, white LCD display, graphics-capable 16 x 40 characters or 128 x 240 pixels character height: 4.0 mm, black on white backlight IP65 aluminum front, vertical 47 keys, 30 with LED |
| 4D1165.00-490 | PANELWARE graphic display panel, white LCD display, graphics-capable 16 x 40 characters or 128 x 240 pixels character height: 4.0 mm, black on white backlight IP65 aluminum front, horizontal 47 keys, 30 with LED |
| 4D1084.00-090 | PANELWARE graphic display module, blue LC display, graphics capable 8 x 40 characters or 64 x 240 pixels Character height: 4.0 mm Black on white, background lighting |
| 4D1044.00-090 | PANELWARE display module, blue LCD display, 4 x 40 characters character height: 4.3 mm, black on yellow backlight |
| 4D1022.00-090 | PANELWARE display module, blue LCD display, 2 x 20 characters character height: 5.0 mm, black on yellow backlight |
| 4A0007.00-000 | PANELWARE accessory set, blue |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4C2000.01-110 | PDF / 105 KB |