General information
Certifications | |
CE | |
UL | |
HazLoc | |
EAC | Yes |
Display
Type | VFD |
Colors | Green |
Number of characters/line | 40 |
Number of lines | 2 |
Character height | 5.0 mm |
Backlight | |
Type | None |
Electrical properties
Current consumption | 130 mA at 24 VDC (an additional 25 mA with full load on the display) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 20 to 85% |
Storage | 20 to 90% |
Vibration | |
Operation |
1 g equivalent, 10 to 58 Hz; 0.075 mm 58 to 150 Hz; 9.8 m/s² 20 cycles per axis |
Shock | |
Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
Housing | |
Coating | Blue |
Dimensions | |
Width | 288 mm |
Height | 96 mm |
Depth | 35 mm |
Material number:
4D2024.00-090Description:
PANELWARE display module, blue VF display, 2 x 40 characters Character height: 5.0 mm, green
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4D2024.00-090 | PDF / 43 KB |