General information
Certifications | |
CE | |
UL | |
EAC | Yes |
Controller
Control | VT100 command set (CAN expansions) |
Interfaces
CAN | |
Quantity | 1 |
Variant | 9-pin DSUB plug |
Transfer rate | Max. 500 kbit/s |
Node switches | Yes |
Electrical properties
Nominal voltage | 24 VDC (min. 18 VDC, max. 30 VDC) |
Current consumption | 95 mA at 24 VDC |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 10 to 95% |
Storage | 10 to 95% |
Vibration | |
Operation |
1 g equivalent, 10 to 58 Hz; 0.075 mm 58 to 150 Hz; 9.8 m/s² 20 cycles per axis |
Shock | |
Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
Housing | |
Coating | Black |
Dimensions | |
Width | 182 mm |
Height | 86 mm |
Depth | 30 mm |
Material number:
4C1300.01-510Description:
PANELWARE panel controller C130 Color: black VT100 terminal emulation 24 VDC supply 1 electrically isolated CAN interface
Optional Accessories
Infrastructure components
Undefined
4D1165.00-490 | PANELWARE graphic display panel, white LC display, graphics capable 16 x 40 characters or 128 x 240 pixels Character height: 4.0 mm Black on white, background lighting IP65 aluminum front, horizontal 47 keys, 30 of which have LEDs |
4D1166.00-490 | PANELWARE graphic display panel, white LC display, graphics capable 16 x 40 characters or 128 x 240 pixels Character height: 4.0 mm Black on white, background lighting IP65 aluminum front, vertical 47 keys, 30 of which have LEDs |
4D1167.00-490 | PANELWARE graphic display panel with matrix touch LC-Display, graphics capable 16 x 40 characters or 128 x 240 pixels Character height: 4.0 mm Black on white, background lighting integrated matrix touch with 4 x 8 fields, IP65 aluminum front 24 keys, 8 of which have LEDs |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (4C1300.01-510) | EXE / 403 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 4C1300.01-510 | PDF / 97 KB | |
Panelware C130 User´s Manual | PDF / 238 KB |