Mobile machines are expected to do more than ever before.
They need to support autonomous functions, deliver intuitive operator experiences, and generate value from machine data. At the same time, they must perform reliably in harsh environments.
The MPC90 provides the computing foundation for this new generation of machines. It combines high-performance edge computing with a rugged design, helping machine builders turn autonomy, visualization, and digitalization into reality.
Contact our expert
Autonomy and digitalization are reshaping the future of mobile machinery. The MPC90 provides the rugged computing foundation for smart machines, helping machine builders to bring innovative solutions to the market more quickly.
Want to know more about our MPC90? Let’s talk about your needs.
Send an email Connect on LinkedIn

Built for the Trends Transforming Mobile Machinery
The future of mobile machinery is shaped by three major trends: autonomous machine functions, modern operator experiences, and data-driven digital services. The MPC90 provides the rugged computing platform needed to bring these innovations into demanding real-world applications.
Autonomous Machines
Autonomous and semi-autonomous functions are evolving rapidly. To make this possible, machines must process and combine data from cameras, radar and LiDAR sensors in real time.
The MPC90 provides the computing performance required for sensor fusion, AI-assisted functions and autonomous decision-making, enabling machine builders to develop the next generation of intelligent machines.
Digitalization
Today's machines generate huge amounts of data. The challenge is no longer collecting that information, but turning it into value.
By processing data directly at the edge, the MPC90 enables machine manufacturers to unlock new opportunities, from predictive maintenance and remote diagnostics to connected services and data-driven business models.

Cyber Security
Connectivity creates opportunities, but it also increases responsibility. As machines become connected to cloud platforms, remote service tools, and digital ecosystems, cybersecurity can no longer be an afterthought.
The MPC90 helps machine builders create secure and resilient machine architectures. It provides the foundation for trusted connectivity, protected data exchange, and long-term cybersecurity strategies without compromising performance or usability.
Technical Specifications
Behind its compact design, the MPC90 combines powerful computing performance with the robustness required for mobile machinery.
Its architecture integrates an 8-core processor, graphics processing capabilities and a dedicated neural processing unit for AI-driven applications. Designed for harsh environments, the system operates in temperatures ranging from -40°C to +85°C and withstands vibration, shock, humidity and demanding operating conditions commonly found in off-highway equipment.
| MPC90 | Specification |
|---|---|
| Latest Intel Chipset | Up to 64GB RAM, 1TB Flash |
| High Speed Networking | 4x 2.5 Gigabit Ethernet |
| 2x Modular Option Board Slots | Gigabit Ethernet / CAN / POWERLINK |
| Fieldbus Interfaces | 5x CAN / 1x RS485, 1x RS232 / 2x USB 2.05x CAN / 1x RS485, 1x RS232 / 2x USB 2.0 |
| Service Cover | For easy Field Service, USB update |

Frequently Asked Questions
The MPC90 is a rugged industrial computing platform developed for mobile machinery applications that require high processing performance, advanced visualization, autonomous functions and edge computing capabilities.
Yes. The MPC90 is designed to process large amounts of sensor data and provides the computing foundation for sensor fusion, AI-assisted applications and autonomous machine concepts.
Processing data directly on the machine reduces latency, improves responsiveness and enables applications that would not be practical if every operation depended on a cloud connection.
The MPC90 gives machine builders the flexibility to choose the operating system that best fits their application and software environment. Whether your solution is based on Windows or Linux, the MPC90 provides a powerful and reliable platform that integrates seamlessly into your existing development strategy.
Absolutely. The system is specifically designed for mobile machinery and operates reliably under extreme temperatures, shock, vibration and exposure to demanding environmental conditions.
The MPC90 is ideal for applications in agriculture, construction, maritime, energy and other industries where machines require powerful, reliable computing capabilities.