DWL@DWL10000878339

Version Language
Operating System
Date
Size
Type Download
2.4.2.1 * 10/07/2026 2 MB EXE AS6_HW_X20SM1426.exe
Description V6.0 HW Upgrade (X20SM1426)

Revision information X20SM1426

Version 2.4.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.3.0.0:

ID: 716180
support for HW-variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200), 1\9857_4.fw(100)

Version 2.2.1.0:

ID: 698495
Function model names adapted
Uniform function model names for all stepper modules
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200)

Version 2.2.0.0:

ID: 669450
Support for mappMotion
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 672135
Module documentation revised
Data sheet V1.51
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.2.0:

ID: 528755
Corrections made in the hwc file
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 649320
Module documentation revised
Datasheet V1.50
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200)

Version 1.5.1.1:

ID: 474745
Motion Wizzard revised
In AS 4.x, the aged library "AsString" won’t beadded to a AS project anymore. The "AsBrStr" will be used by the Motion instead.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200)

Version 1.5.1.0:

ID: 472550
Moduledocumentation revised
Data sheet V1.31
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200)

Version 1.5.0.0:

ID: 455005
Minimum speed for stall detection is now configurable
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes

ID: 458680
Module documentation revised
Datasheet V1.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(200), 1\9857_2.fw(200), 1\9857_3.fw(200)

Version 1.4.1.2:

ID: 334270
The module cannot recognize an open wire condition

EncOk01 is always true(directly connected to the module ok)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 341060
documentation corrected
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 349455
documentation corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 406955
Corrected a problem in HWX file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 406985
Corrected HWC entry
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(14), 1\9857_2.fw(14), 1\9857_3.fw(14)

Version 1.4.1.1:

ID: 387595
Corrected grouping of configuration parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9857_1.fw(14), 1\9857_2.fw(14), 1\9857_3.fw(14)

Version 1.4.1.0:

ID: 374685
Fixed a bug in the encoder emulation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 380425
Cycle time of MPGen edjustable
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 380430
Function model Ramp: new mode
Mode -120: Set home position
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9857_1.fw(14), 1\9857_2.fw(14), 1\9857_3.fw(14)

Version 1.3.4.0:

ID: 340970
Acyclic read access to the registers for holding/rated/maximum current.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9857_1.fw(12), 1\9857_2.fw(12), 1\9857_3.fw(12)

Version 1.3.2.0:

ID: 322190
Extension of EPLANdata
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 326385
Wrong description corrected
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\9857_1.fw(11), 1\9857_2.fw(11), 1\9857_3.fw(11)

Version 1.3.1.1:

ID: 287200
Support HW 3
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(11), 1\9857_2.fw(11), 1\9857_3.fw(11)

Version 1.3.1.0:

ID: 272500
Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 272510
Stall error after module startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 272515
Ramp mode: Wrong configuratin for referencing speed is possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 272520
The X20SM1426 doesn't switch in switched on with a customer motor at ramp mode
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9857_1.fw(11), 1\9857_2.fw(11)

Version 1.2.0.2:

ID: 245855
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(9), 1\9857_2.fw(9)

Version 1.2.0.1:

ID: 243210
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9857_1.fw(9), 1\9857_2.fw(9)

Version 1.1.0.0:

ID: 201710
ABR-Counter can be displayed parallel to step-counter in I/O mapping
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\9857_1.fw(7), 1\9857_2.fw(7)

Version 1.0.0.1:

ID: 160485
Current limt was changed at module X20SM1426
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 159825
Support X20SM1426
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo