V6.0 HW Upgrade (5PC910.SX05-00)

DWL@DWL10000878796

Version Language
Operating System
Date
Size
Type Download
2.1.2.1 * 10/09/2026 559 KB EXE AS6_HW_5PC910.SX05-00.exe
Description V6.0 HW Upgrade (5PC910.SX05-00)

Revision information 5PC910.SX05-00

Version 2.1.2.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 2.1.2.0:

ID: 757525
New MTCX FW V01.32 for APC910
New MTCX FW V01.32 for APC910 with following changes:
- Optimized internal power supply.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(132)

Version 2.1.1.0:

ID: 749925
New MTCX FW V01.31 for APC910
New MTCX FW V01.31 for APC910 with following changes:
- Optimization of the SDL interface in combination with DVI panels.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(131)

Version 2.1.0.0:

ID: 665675
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 670619
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requiresthat the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\55364_0.fw(127)

Version 2.0.3.0:

ID: 604509
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 637855
New MTCX FW V01.27 for APC910
New MTCX FW V01.27 for APC910 with following changes:
- Optimized internal keyboard syncronization.
- Optimized internal power supply syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 645725
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\55364_0.fw(127)

Version 2.0.2.0:

ID: 617090
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\55364_0.fw(125)

Version 2.0.1.0:

ID: 606455
New MTCX FW V01.25 for APC910
New MTCX FW V01.25 for APC910 with following changes:
- Support for IF option 5AC901.I232-00 implemented.
- Enhancements for B&R Hypervisor.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(125)

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version1.4.2.0:

ID: 566530
New MTCX FW V01.24 for APC910
New MTCXFW V01.24 for APC910 with following changes:
- Support for SDL4.
- Support for B&R Hypervisor.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(124)

Version 1.4.1.0:

ID: 513075
Adeption for the support of Intel Skylake CPUs
The 5PC900.TS17-xx are supported from this hardware upgrade version.
The Intel Skylake CPUs are generally supported fromAutomation Studio 4.3.3 and Automation Runtime 4.33.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 540565
Serial interface can be deactivated again
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\55364_0.fw(121)

Version 1.3.9.0:

ID: 527620
New MTCX FW V01.21 for APC910
New MTCX FW V01.21 for APC910 with following changes:
- Support for IF option 5AC901.ICAN-01.
- Bugfix: Run Led was not cleared in standby mode.
- Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules.
- BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(121)

Version 1.3.8.0:

ID: 491440
New MTCX FW V01.20 for APC910
New MTCX FW V01.20 for APC910 with following changes:
- Optimization of the Suspend/Resume function for USB devices connected with SDL-Link.
- Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and Realtime Environment option set to enabled in BIOS, can cause in very rare cases a system hang at bootup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(120)

Version 1.3.7.0:

ID: 481360
New MTCX FW V01.19 for APC910
NewMTCX FW V01.19 for APC910 with following changes:
- Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m.
- Bugfix: with operating temperatures under 5°C, there are sporadic problemsduring the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13).
- Bugfix: using the HMI Service Center (5SWUTI.0001-000) the Power LED was set in a wrong state.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(119)

Version 1.3.6.0:

ID: 472185
New MTCX FWV01.17 for APC910
New MTCX FW V01.17 for APC910 with following changes:
- Optimized SDL equalizer settings.
- Workaround for customer spezific PCIe card.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(117)

Version 1.3.5.0:

ID: 460030
New MTCX FW V01.16 for APC910
New MTCX FW V01.16 for APC910 with following changes:
- Support for AP5000 Key Extensions.
- Optimization of the maximum inrush current at minimum input voltage of the APC910 system.
- Bugfix: "Thermal Runaway" effect of the5AC901.BUPS-xx battery units.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(116)

Version 1.3.3.0:

ID: 436040
Bugfix for Modbus TCP with ARwin
From Automation Studio version 4.1 and ARwin version G4.10 on the APC910 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 437555
New MTCX FW V01.14 for APC910
New MTCX FW V01.14 for APC910 with following changes:
- Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI wasgenerated in a PowerFail case.
With normal UPS operation (with connected battery unit) this problem does not occur.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(114)

Version 1.3.1.0:

ID: 416825
MTCX Upgrade to version V01.13
New MTCX FW V01.13 with following changes:
- Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems).
- Support: FW upgrade for the external SDL3 converterbox (5COSD3.1000-00).
- Support for IF option 5AC901.ISIO-00.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(113)

Version 1.3.0.0:

ID: 392515
Optimized Power Supply and Support for Smart Display Link 3 (SDL3)
- In very rare cases there is a Power On problem, this problemcan only occur in combination with MTCX FW V1.11 and 5AC901.I485-00.
During Power On the power LED of the APC910 flashes red/green before the APC910 starts.
Typically this problem combination is detected during functional test at B&R side and is not delivered in the field.

- Automation Studio 4.x only:
The SDL3 Transmitter can be inserted in the new Slot SL3.
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver:5DLSDL.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\55364_0.fw(112)

Version 1.2.0.0:

ID: 376625
New MTCX version V1.11
- Power Supply 12V residual voltage reduced.
- Power supply voltage peaks improved.
- Power supply change because of clampdiods.
- USB on the 2. Display (Daisy Chain) possible.
- PS/2 error on APXXX displays fixed..
- Bios extention for SATA and Runtime Default/Enable.
- SDL/3: Additional IRQ controllefor SDL/3
- Workaraund for batteries, which become too hot.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(111)

Version 1.1.1.3:

ID: 376085
Automatic touch calibration, for the new generation Automation Panel (AP923/AP92D) with resistive touch screen, inserted.
The touch screen is calibrated automatically with the AP923/AP92D from versions:
AS: 4.0.17.85
AR: H4.06
VC: 4.05.6
Panel upgradeversion: V1.1.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\55364_0.fw(102)

Version 1.1.0.3:

ID: 348285
The Slots SS1 and SS2 can now be used
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\55364_0.fw(102)

Version 1.1.0.2:

ID: 341470
A display can be configured
The display slot (DS) was added for Automation Studio V3.0.90.x.
Note: Starting with Automation Studio Version V3.0.90.27 SP09 + Visual Components V3.96.0 on a visualization can be operated on the APC910.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\55364_0.fw(102)

Version 1.1.0.1:

ID: 343040
New MtcX version V1.02
- Enhancements and optimizations power supply.
- Bugfix: Third party DVI panels work now correctly.
- Bugfix: Problems with short voltage interception are solved (it is also necessary to update the boardcontroller firmware of the CPU board to fix it completly. This firmware can be downloaded fromB&R homepage.).
- Bugfix: Sporadic PowerOn problem is solved. This PowerOnproblem can only occur with MtcX version V01.01, all other MtcX versions are not affected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\55364_0.fw(102)

Version 1.0.0.0:

ID: 336365
Support for 5PC910.SX05-00 and important notes
- ARemb: It is currently not possible to run a visualization under ARemb onAPC910. Therefore it is not possible to configure a panel. This possibility will be offered at a later date.
- In cases of very short power supply interruptions it may happen, that the MtcX "loses" the factory settings of the CPU board. As a result the AutomationRuntime is not able to identify the CPU board. The Automation Runtime will start in service mode. To avoid this problem, a power supply interruption of at least one second should be performed. This error will be fixed in the next firmware versions of MtcX and the CPU board controller.

Please note: The minimum version of Automation Runtime, which is necessary for the operation of an APC910, is Q4.02!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\55364_0.fw(8)
Loading
Back to list

Please choose country and language

B&R Logo