Short description
| Communication module | 1x RS232 or 1x RS485/RS422, 2 digital inputs, 2 digital channels configurable as inputs or outputs using software |
General information
| Diagnostics | |
| Outputs | Yes, using LED status indicator and software |
| I/O power supply | Yes, using LED status indicator and software |
| RS232 | Yes, using LED status indicator |
| RS485/RS422 | Yes, using LED status indicator |
| Connection type | |
| X2X Link | M12, B-coded |
| Interfaces and inputs/outputs | 4x M12, A-coded |
| I/O power supply | M8, 4-pin |
| Power consumption | |
| Internal I/O | 2.4 W |
| X2X Link power supply | 0.75 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| Insulation voltage between channel and bus |
500 Veff |
| B&R ID code | 0xA90F |
| Sensor/Actuator power supply | 0.5 A summation current |
| Status indicators | RS232, RS485/RS422, I/O function per channel, supply voltage, bus function |
Interfaces
| Interface IF1 | |
| Signal | RS232 |
| Max. distance | 900 m |
| Transfer rate | Max. 115.2 kbit/s |
| FIFO buffer | Software |
| Handshake lines | No |
| Interface IF2 | |
| Signal | RS485/RS422 |
| Max. distance | 1200 m |
| Transfer rate | Max. 115.2 kbit/s |
| FIFO buffer | Software |
| Terminating resistor | Integrated in module |
I/O power supply
Sensor/Actuator power supply
| Voltage | I/O power supply minus voltage drop for short-circuit protection |
| Voltage drop for short-circuit protection at 0.5 A | Max. 2 VDC |
| Summation current | Max. 0.5 A |
| Short-circuit proof | Yes |
Digital inputs
| Input filter | |
| Hardware | ≤100 µs |
| Software | Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals |
| Switching threshold | |
| Low | <5 V |
| High | >15 VDC |
| Quantity | Up to 4 if the 2 digital channels are used as digital inputs |
| Nominal voltage | 24 VDC |
| Input characteristics per EN 61131-2 | Type 1 |
| Input voltage | 18 to 30 VDC |
| Input current at 24 VDC | Typ. 3.5 mA |
| Input circuit | Sink |
| Input resistance | Typ. 6.67 kΩ |
Digital outputs
| Switching delay | |
| 0 → 1 | <100 μs |
| 1 → 0 | <150 μs |
| Switching frequency | |
| Resistive load | Max. 1000 Hz |
| Inductive load | See section "Switching inductive loads". |
| Quantity | Up to 2 if the 2 digital channels are used as digital outputs |
| Variant | Current-sourcing FET |
| Nominal voltage | 24 VDC |
| Switching voltage | I/O power supply minus residual voltage |
| Nominal output current | 0.5 A |
| Total nominal current | 1 A |
| Output circuit | Source |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
| Diagnostic status | Output monitoring with 10 ms delay |
| Leakage current when the output is switched off | <120 μA |
| Peak short-circuit current | <2.1 A |
| Switch-on in the event of overload shutdown or short-circuit shutdown | Approx. 1 ms (depends on the module temperature) |
| Braking voltage when switching off inductive loads | Typ. 68 VDC |
Electrical properties
| Electrical isolation |
Bus isolated from channel and IF Channel not isolated from channel and IF
|
Operating conditions
| Mounting orientation | |
| Any | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -25 to 60°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 195 g |
Material number:
X67IF1121-1Description:
- RS232 and RS485/RS422 usable in parallel
- 2 digital channels, configurable as inputs or outputs
- 2 digital inputs
- Connection of barcode readers, ID systems and sensors on one module
Serial interfaces (barcode scanners for example) are often scattered throughout systems. This interface module from the remote X67 system is the optimal choice for this area of application: RS232 and RS485/RS422 connection options directly where they are needed, distributed on the machine or system.
In addition, there are digital inputs and outputs on the same module so that corresponding 24 V sensors/actuators can also be connected.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X67IF1121-1) | EXE / 448 KB | |
| V2.7 HW Upgrade (X67IF1121-1) | EXE / 3 MB | |
| V3.0 HW Upgrade (X67IF1121-1) | EXE / 447 KB | |
| V3.0 HW Upgrade (X67IF1121-1) | EXE / 5 MB | |
| V4.0 HW Upgrade (X67IF1121-1) | EXE / 4 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X67IF1121-1 | PDF / 2 MB | |
| X67 System User´s Manual | PDF / 19 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67 | ZIP / 2 MB |