X67DS438A

Short description
I/O module IO-Link master with 4 IO-Link interfaces
General information
B&R ID code 0xCAAE
Status indicators IO-Link operating state, bus function, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
IO-Link operating state Yes, using LED status indicator and software
C/Q status Yes, using LED status indicator and software
I/Q status Yes, using software
Connection type
X2X Link M12, B-coded
Inputs M12, A-coded
I/O power supply M8, 4-pin
Cable specification
Cable type 4-pin sensor cable, unshielded
Cable length Max. 20 m
Line capacitance Max. 3 nF
Loop resistance Max. 6 Ω
Power consumption
Internal I/O 0.5 W
X2X Link power supply 0.75 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC ±25%
Integrated protective function Reverse polarity protection
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 0.3 V
Power consumption Max. 12 W per IO-Link interface
Short-circuit proof Yes
Overload protection
Switch-off delay Configurable using software
Switch-off duration Configurable using software
IO-Link in master mode
Transfer rates
COM1 4.8 kbaud
COM2 38.4 kbaud
COM3 230.4 kbaud
Limit values for COM3
Max. connection capacity 22 nF (cable + IO-Link device)
Max. load 96 Ω / 250 mA
Data format 1 start bit, 8 data bits, 1 parity bit (even), 1 stop bit
Bus level 24 VDC (active), 0 VDC (resting voltage)
IO-Link in master mode or in SIO mode "digital output"
Variant Bipolar, positive and negative switching
Peak short-circuit current <1.3 A
Residual voltage <0.7 VDC at nominal current 0.25 A
Switching voltage I/O power supply minus voltage drop for short-circuit protection and semiconductor switch
Voltage drop on semiconductor switch Max. 0.5 VDC at 0.25 A
Switching delay
0 → 1 <10 µs
1 → 0 <10 µs
Overload protection of C/Q output
Overcurrent threshold Configurable using software
Switch-off duration Configurable using software
Insulation voltage between IO-Link and bus 500 Veff
IO-Link in SIO mode "Digital output"
Nominal voltage 24 VDC
Nominal output current 0.25 A
Total nominal current Max. 1 A
Output circuit Sink or source
Switching frequency (resistive load) Max. 500 Hz
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads
IO-Link in SIO mode "digital input"
Nominal voltage 24 VDC
Input filter
Hardware 300 ns
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 4.0 mA
Input resistance Typ. 6 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
Insulation voltage between IO-Link and bus 500 Veff
IO-Link I/Q interface (digital input)
Nominal voltage 24 VDC
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 3.8 mA
Input filter
Hardware ≤60 µs
Software Default 1 ms, configurable between 0 and 25.5 ms
Input circuit Sink
Input resistance Typ. 6.3 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
Insulation voltage between channel and bus 500 Veff
Electrical properties
Electrical isolation Bus isolated from IO-Link
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%
Storage 5 to 95%
Transport 5 to 95%
Mechanical properties
Dimensions
Width 53 mm
Height 85 mm
Depth 42 mm
Weight 200 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67DS438A
Description:
  • 4 IO-Link channels (Port Class A)
  • Each IO-Link channel can be configured as a digital input or output (SIO mode)
  • Additional digital input per IO-Link connection
  • 24 VDC and GND for sensor/actuator supply
  • NetTime timestamps: IO-Link data

The module is an IO-Link master that allows intelligent sensor and actuators to be connected in accordance to the IO-Link standard. The module can be used to operate up to 4 IO-Link devices. All IO-Link channels can also be operated in SIO mode if desired and thus used as digital inputs or outputs. The module also has 4 additional digital inputs, which can be used independent of the IO-Link channel configuration.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X67DS438A) EXE / 4 MB
V4.1 HW Upgrade (X67DS438A) EXE / 5 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X67DS438A PDF / 3 MB
X67 System User´s Manual PDF / 19 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 ZIP / 2 MB

Please choose country and language

B&R Logo