X20SL8101

Short description
Interfaces POWERLINK
System module CPU
General information
B&R ID code 0xE649
Cooling Fanless
Status indicators CPU function, POWERLINK, SafeKEY
Diagnostics
CPU function Yes, using LED status indicator
POWERLINK Yes, using LED status indicator
SafeKEY Yes, using LED status indicator
Support
Dynamic node allocation (DNA) Yes
Blackout mode
Scope Network segment
Function Programmable
Standalone mode Yes
Power consumption 5.3 W
Power consumption for X2X Link power supply 1.42 W
Power consumption
Internal I/O 0.6 W
Additional power dissipation caused by actuators (resistive) [W] -
Electrical isolation
Fieldbus - X2X Link Yes
Fieldbus - I/O Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
cULus E537419
Engine generator controller
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: A (0 to 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC21B
Temperature: 5 - 45°C
Vibration: 0.7 g
EMC: Bridge and open deck
Safety characteristics
Note See section "Safety characteristics".
Limit values for SafeDESIGNER application
Max. resources available for SafeDESIGNER info window entries
FB instances 4096
Marker memory 262,144 bytes
Stack memory 32,768 bytes
Memory for safe input data 6144 bytes
Memory for safe output data 2048 bytes
Memory for standard input data 1024 bytes
Memory for standard output data 1024 bytes
Marker count 16,382
Additional SafeDESIGNER limit values
Max. number of function block types 512
Max. number of force variables 64
Max. number of variable with variable status 1023
Input SL / BC / X2X Link power supply
Input voltage 24 VDC -15% / +20%
Input current Max. 0.9 A
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
Output SL / BC / X2X Link power supply
Nominal output power 7 W
Parallel connection Yes
Redundant operation Yes
Overload characteristics Short-circuit proof, temporary overload
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A, slow-blow
Reverse polarity protection No
Output I/O power supply
Nominal output voltage 24 VDC
Behavior on short circuit Required line fuse
Permissible contact load 10 A
Interfaces
Fieldbus POWERLINK controlled node
Variant 2x shielded RJ45 port (hub)
Line length Max. 100 m between 2 nodes (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Min. cycle time
Fieldbus 200 µs
X2X Link 200 µs
Synchronization between bus systems possible Yes
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 45°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order SafeKEY and SafeLOGIC range of functions using the X20MK configurator.
X20 end cover plate (right) included in delivery
12-pin X20 terminal block, safety-keyed, included in delivery
SafeKEY cover included in delivery
Dimensions
Width 62.5+0.2 mm
Height 99 mm
Depth 75 mm
Weight 190 g
Material number:
X20SL8101
Description:
  • openSAFETY manager for up to 280 SafeNODEs
  • Flexibly programmable using Automation Studio / SafeDESIGNER
  • Innovative management of safe machine options (SafeOPTION)
  • Parameter and configuration management

The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.

In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed by the SafeLOGIC controller.

Mandatory Accessories
Accessories
X20MK0223 X20 SafeKEY, 8 MB, for the X20SL81xx series, exclusively for mapp Safety, range of license functions determined via a package-based licensing model or via Technology Guarding in Automation Runtime
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20SL8101) EXE / 6 MB
V4.0 HW Upgrade (X20SL8101) EXE / 6 MB
V4.6 HW Upgrade (X20SL8101) EXE / 3 MB
V6.0 HW Upgrade (X20SL8101) EXE / 3 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
E537419 UL Certificate of Compliance X20 PDF / 617 KB
EU Data Act - X20 SafePLC - Connected Product Information Notice PDF / 92 KB
EU Declaration FS PLC X20 PDF / 210 KB
EU Declaration of Conformity CE_Declaration_FS_X20 PDF / 420 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration FS PLC X20 PDF / 112 KB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Information sheet SafeLOGIC PDF / 553 KB
Integrated safety technology user's manual PDF / 59 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20SL810x ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo