X20HB1882

Short description
Hub 1 Fast Ethernet interface for single-mode fiber optic cables for hub expansion
General information
Diagnostics
Module status Yes, using LED status indicator
Bus function Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Status indicators Module status, bus function
Power consumption 1.65 W
Additional power dissipation caused by actuators (resistive) [W] -
Interfaces
Transfer
Physical layer 100BASE-FX
Half-duplex Yes
Full-duplex No
Autonegotiation No
Auto-MDI/MDIX No
Line length
Half-duplex Max. 175 m between 2 stations (segment length)
POWERLINK Max. 50 km between 2 stations (segment length)
Type Hub expansion module
Variant 1x female duplex LC
Transfer rate 100 Mbit/s
Hub propagation delay 0.96 to 1 µs
Wave length
Typ. 1300 nm

Rx range: 1270 to 1380 nm

Tx range: 1270 to 1380 nm
Cable fiber type Single-mode fiber with 9/125 µm core diameter
On both sides: Male duplex LC connector
Optical power budget 30 dB
Electrical properties
Electrical isolation Power supply isolated from Ethernet
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 55°C
Vertical mounting orientation -25 to 45°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Slot Hub expansion for X20BC8083, X20BC8084 and X20HB8880
Material number:
X20HB1882
Description:
  • Hub expansion module
  • 1-port hub, 100BASE-FX
  • Single-mode glass fiber cables
  • Range up to 50 km
  • Hot-swappable

The POWERLINK bus controllers X20BC8083, X20BC8084 (starting with revision D0) and the standalone hub X20HB8880 are equipped with a modular hub extension. 1 or 2 additional slots are available depending on the bus base. The X20HB1882 hub expansion module can be operated in these slots. Please note that the hardware revision of the X20BC8083 and X20HB8880 must be ≥F0.

The hub expansion module is designed as a 1-port hub. The Ethernet connection is made using 9/125 µm single-mode glass fiber cables with a duplex LC connector. The module state and network status are indicated using LEDs.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20HB1882) EXE / 666 KB
Certificates Version (Date) Download
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20HB1882 PDF / 886 KB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP - X20HB1882 ZIP / 1 MB

Please choose country and language

B&R Logo