Short description
| I/O module | 10 digital inputs 5 to 48 VDC for 1-wire connections |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.3 W |
| Internal I/O | 0.6 W |
| External I/O | 0.94 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| B&R ID code | 0xE7CE |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Digital inputs
| Input filter | |
| Hardware | ≤100 μs |
| Software | Default 1 ms, configurable between 0 and 25 ms in 0.2 ms increments |
| Switching threshold | |
| Low | ≤0.2 x Uref |
| High | ≥0.6 x Uref |
| Nominal voltage | 5 to 48 VDC |
| Input voltage | 4.75 to 60 VDC |
| Input current at 48 VDC | Typ. 0.96 mA |
| Reference voltage | 4.75 to 60 VDC |
| Input circuit | Sink |
| Connection type | 1-wire connections |
| Reference voltage input resistance | 20 kΩ |
| Reference voltage monitoring | Yes |
| Insulation voltage between channel and bus | 500 Veff |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20DI0471Description:
- 10 digital inputs
- Sink circuit
- 1-wire connections
- Configurable software input filter for entire module
The module is equipped with 10 inputs for 1-wire connections. It is designed for a nominal voltage of 5 to 48 VDC.
Mandatory Accessories
Bus modules
Terminal blocks
| X20TB12 | X20 digital input module, 10 inputs, 5-48 VDC, sink, configurable input filter, 1-wire connections |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20DI0471) | EXE / 984 KB | |
| V3.0 HW Upgrade (X20DI0471) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20DI0471) | EXE / 686 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20DI0471 | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |