X20CM4800X

Short description
I/O module X20 4-channel analog input module for vibration measurement of condition monitoring tasks
General information
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC ±20%
B&R ID code 0xF1C5
Status indicators Run, error, vibration inputs 1 to 4
Diagnostics
Module run/error Yes, using LED status indicator and software
Power consumption
Bus 0.01 W
Internal I/O 1.5 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Analog inputs
Quantity 4
Input type IEPE sensor: Acceleration
Digital converter resolution 24-bit
Open-circuit detection
Per channel Less than 8 V or greater than 14 V for more than 4 s
Permissible input signal ±10 VAC
Conversion procedure Sigma-delta
Type Vibration input
Sampling frequency Configurable from 200 Hz to 50 kHz
Input high pass cutoff frequency 34 mHz
Input low pass cutoff frequency 23 kHz
Sensor power supply IEPE, 5 mA constant current source (4.9 - 5.5 mA), can be switched off for each channel
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 55°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20CM4800X
Description:
  • 4-channel vibration measurement module
  • IEPE power supply
  • Sampling rate of 200 to 50000 samples/second
  • Separate Flatstream for each channel

This analog vibration measurement module can be operated with a configurable sampling rate of 200 to 50000 samples/second. The module has 4 input channels, which are transmitted with configurable 16-, 24- or 32-bit data resolution. Data is transferred for each channel via a separate Flatstream.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Optional Accessories
Sensor cable
0ACC0020.01-1 Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0050.01-1 Cable for accelerometer, length 5 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0100.01-1 Cable for accelerometer, length 10 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0150.01-1 Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0200.01-1 Cable for accelerometer, length 20 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0500.01-1 Cable for accelerometer, length 50 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC1000.01-1 Cable for accelerometer, length 100 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
Sensors
0ACS100A.00-1 Accelerometer, nominal sensitivity 100 mV/g, top exit
0ACS100A.90-1 Accelerometer, nominal sensitivity 100 mV/g, side exit
0ACS100A.90-2 Accelerometer, nominal sensitivity 100 mV/g, output on side hex recess
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20CM4800X) EXE / 2 MB
V4.1 HW Upgrade (X20CM4800X) EXE / 2 MB
V4.3 HW Upgrade (X20CM4800X) EXE / 2 MB
Certificates Version (Date) Download
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
CCS Type Approval Certificate - X20 PDF / 285 KB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20CM4800X PDF / 1 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.1 (X20CM4800X) EXE / 582 KB
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo