Short description
| Accessories | Machine vision mounting bracket 80 x 100 mm |
General information
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
| UL | cTÜV SÜDus NRTL |
| Certification | CE |
Mechanical properties
| Dimensions | |
| Width | 64 mm |
| Height | 100 mm |
| Depth | 80 mm |
| Note | L - Bracket with universal drill holes |
| Material | EN AW-6060 (AlMgSi0,5) |
| Coating | Black, 25 µm, EPD-coated |
| Weight | 180 g |
Material number:
VMA0R0001Description:
Machine vision mounting bracket 80 x 100 mm, 2x Torx countersunk screws DIN 965 M4x12 TORX 4.8 A2K T20, 8x Torx countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 4x Torx flat-head screw ISO 14583 M5x12 70 A2 T25
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP Vision mounting bracket | STP / 154 KB |