General information
Certifications
CE Yes
UKCA Yes
Functional safety Yes
UL cULus E115267
Industrial control equipment
Keys
Hot plug button Yes (2 normally closed contacts)
Emergency stop Yes (2 normally closed contacts)
Connector
Internal connector Key switch or pushbutton
Emergency stop
Enable switch
RS232
Power supply
CAN
Ethernet
Additional connectors Slot ID (monitoring contacts)
Enable switch
Key switch or pushbutton
Emergency stop contacts
Power supply
Push-pull connector For connecting the Mobile Panel
Electrical properties
Nominal voltage 18 to 30 VDC
Nominal current 150 mA
Power consumption Approx. 2 W
Operating conditions
Degree of protection per EN 60529 IP65 (only with installed screw plugs and protective cover or with connected Mobile Panel)
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 0 to 95%, non-condensing
Storage 0 to 95%, non-condensing
Transport 0 to 95%, non-condensing
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Mechanical properties
Housing
Material GK-AISi11Mg (gravity die casting)
Coating Powder-coated RAL 7012, fine structure
Cover plate
Material GK-AlSi9Mg (gravity die casting)
Dimensions
Width 172.5 mm
Height 158.7 mm
Depth 81.7 mm
Weight Approx. 1600 g (without attachment cable)
Material number:
4MPCBX.0000-00
Description:
  • Compatible for connections with Mobile Panel 7x00
  • Emergency stop circuit not interrupted when disconnecting and connecting the Mobile Panel during operation (hot plugging function)
  • IP65 protection
  • Classification according to EN ISO 13849-1:2015 category 3, performance level (PL) d
  • Circular connector with push-pull locking mechanism
  • Emergency stop switch
  • Hot plug button
  • 3x optional cable outlets
  • Compact dimensions
  • Robust construction

Connection box 4MPCBX.0000-00 makes it possible to set up a configuration where a Mobile Panel can be operated at various system connection points while still remaining integrated in the emergency stop circuit.

Mandatory Accessories
Accessories
5CAMPB.0050-10 Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m
5CAMPB.0100-10 Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m
Certificates Version (Date) Download
TÜV certificate - safety function of the connection box 4MPCBX.0000-000 PDF / 665 KB
Documentation Version (Date) Download
Mobile Panel 40/50 User's manual PDF / 18 MB
Mobile Panel 7100 Device number key PDF / 196 KB
Mobile Panel 7100 User's manual PDF / 19 MB
Mobile Panel 7200 user's manual PDF / 8 MB
Mobile Panel Connection Box User Manual PDF / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 4MPCBX.0000-00 ZIP / 2 MB

Please choose country and language

B&R Logo