8I0FT14M.300-1

General information
Certifications
CE
KC Yes
Mains connection
Max. nominal voltage 3x 480 VAC + 10%
Nominal filter current 1456 A
Max. fault current
At 200 to 240 VAC -
At 380 to 480 VAC 200 mA
Power dissipation
At 200 to 240 VAC -
At 380 to 480 VAC 380 W
Operating conditions
Installation elevation above sea level 0 to 1000 m
Degree of protection per EN 60529 IP00
Max. relative humidity per IEC 60068-2-3 93%, non-condensing
No dripping water
Ambient temperature -10 to 45°C
Maximum installation elevation 3000 m
Ambient conditions
Temperature
Storage -40 to 85°C
Mechanical properties
Weight 34.0 kg
Installation Next to the inverter
General information
Conformity to standard EN 133200
Material number:
8I0FT14M.300-1
Description:
1456 A EMC filter for ACOPOSinverter P84 (3-phase 380-480 V, 500 kW).

Please choose country and language

B&R Logo