General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Terminal block
| Connection cross section | |
| AWG wire | 22 to 12 AWG |
| Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
| Single-wire | 0.20 to 2.50 mm² |
| Fine-stranded wires | 0.20 to 1.50 mm² |
| With wire end sleeve | 0.20 to 1.50 mm² |
| Note |
Protected against vibration by the screw flange Nominal data per UL |
| Number of pins | 3 (male) |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 5.08 mm |
Material number:
0TB103.8Description:
1-row 3-pin terminal block 0TB103 is used for the power supply.