DWL@DWL10000878284

Version Language
Operating System
Date
Size
Type Download
1.9.2.1 * 10/07/2026 1 MB EXE AS6_HW_X20IF2181-2.exe
Description V6.0 HW Upgrade (X20IF2181-2)

Revision information X20IF2181-2

Version 1.9.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.2.0:

ID: 705165
Not possible to use both connectors on X20IF2181-2 when is used as Ethernetdevice
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\50099_0.pci(59148), 1\50099_1.pci(59138), 1\50099a0.epl(231), 1\50099a1.epl(231)

Version 1.9.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: 693960
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(59148), 1\50099_1.pci(59138), 1\50099a0.epl(231), 1\50099a1.epl(231)

Version 1.7.1.0:

ID: 698355
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229)

Version 1.7.0.0:

ID: 676435
Support HW-variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(58636), 1\50099_1.pci(58625), 1\50099a0.epl(229), 1\50099a1.epl(229)

Version 1.6.0.0:

ID: 675020
CPURED: Bus controller shows ModuleOK = FALSE during CPU redundancy switchover
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(58636), 1\50099a0.epl(229)

Version 1.5.0.0:

ID: 603760
Controller redundancy and ring redundancy:
When using controller redundancy and ring redundancy, the redundancy switchover or the opening or closing of the ring could lead to the failure of CNs, especiallywith larger network expansions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629330
Module documentation revised
Data sheet V1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\50099_0.pci(58124), 1\50099a0.epl(227)

Version 1.4.0.0:

ID: 573700
Support HW-Revision DO
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(56586), 1\50099a0.epl(221)

Version 1.3.3.0:

ID: 542405
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(56330), 1\50099a0.epl(220)

Version 1.3.2.0:

ID: 516685
Controller redundancy + ring redundancy:
When the ring is broken, the "Switchover level" changes to "Major bump switchover possible". Automation Runtime version >= C4.26 or A4.33 is also needed for this.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(56074), 1\50099a0.epl(219)

Version 1.3.1.0:

ID: 489720
Controller – Redundanz + Ringredundanz:
The combination of Controller – Redundanz + Ringredundanz with change of the ring state could lead to fail of CN´s
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 501000
Module documentation revised
Data sheet V1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 503435
X20-Compact-S support
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\50099_0.pci(55818), 1\50099a0.epl(218)

Version 1.2.1.0:

ID: 454445
Controller redundancy: POWERLINK cycle time violation caused by configured but unconnected controlled nodes during redundancy switchover
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 457680
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\50099_0.pci(54791), 1\50099a0.epl(214)

Version 1.2.0.0:

ID:444980
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(54023), 1\50099a0.epl(211)

Version 1.0.1.0:

ID: 348342
"controlled node" mode: Cross-communication wasn't working.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\50099_0.pci(52998), 1\50099a0.epl(207)

Version 1.0.0.1:

ID: 263045
First version.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\50099_0.pci(52227), 1\50099a0.epl(204)
Loading
Back to list

Please choose country and language

B&R Logo