V4.3 HW Upgrade (X90AT910.08-00)

DWL@DWL10000526689

Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 06/15/2018 916 KB EXE AS4_HW_X90AT910.08-00.exe
Description V4.3 HW Upgrade (X90AT910.08-00)

Revision information X90AT910.08-00

Version 1.0.2.0:

ID: 592875
Onboard temperature sensor will generate wrong values when temperature is below 0 °C
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60450_1.fw(20), 1\60450_2.fw(101)

Version 1.0.1.0:

ID: 565385
Rework help files
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and thenapply the Module Upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60450_1.fw(20), 1\60450_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 02/20/2018 916 KB EXE AS4_HW_X90AT910.08-00.exe
Description V4.3 HW Upgrade (X90AT910.08-00)

Revision information X90AT910.08-00

Version 1.0.1.0:

ID: 565385
Rework help files
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the MainHelp again and then apply the Module Upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60450_1.fw(20), 1\60450_2.fw(100)
Loading
Back to list

Please choose country and language

B&R Logo