V4.0 HW Upgrade (5AC901.LSD4-00)

DWL@DWL10000533443

Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 09/14/2020 208 KB EXE AS4_HW_5AC901.LSD4-00.exe
Description V4.0 HW Upgrade (5AC901.LSD4-00)

Revision information 5AC901.LSD4-00

Version 2.0.0.0:

ID: 678210
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter) and a firmware upgrade of the used SDL4 components is necessary. Function is supported from APC910 SDL4 Transmitters (SDL4T) FW V01.00, SDL4 Receiver (SDL4R) FW V06.14 and HDBaseT FW V01.00.
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD4-00: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678215
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678255
Module supervision of the APC910Monitor/Panel option from AR A4.81:
The supervision of the APC910 Monitor/Panel option is activ from AutomationRuntime version A4.81. In case of a missconfiguration or missing APC910 Monitor/Panel option the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 682010
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 574260
Support for 5AC901.LSD4-00
To configure a SDL4 Panel following upgrades have to be installed, too:
APC910 system unit: 5PC910.SX0x-00 V1.4.2.0
SDL4 Receiver: 5DLSD4.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 03/22/2018 264 KB EXE AS4_HW_5AC901.LSD4-00.exe
Description V4.0 HW Upgrade (5AC901.LSD4-00)

Revision information 5AC901.LSD4-00

Version 1.0.0.0:

ID: 574260
Support for 5AC901.LSD4-00
To configure a SDL4 Panel following upgrades have to be installed, too:
APC910 system unit: 5PC910.SX0x-00 V1.4.2.0
SDL4 Receiver: 5DLSD4.1001-00 V1.0.0.0
Automation Panel 9x3: 5AP9x3.xxxx-xx V1.7.0.0
Automation Panel 1000: 5AP11xx.xxxx-xx V1.3.0.0
Automation Panel 5000: 5AP5xxx.xxxx-xx V1.2.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo