DWL@DWL10000112161

Version Language
Operating System
Date
Size
Type Download
1.2.1.0 * 02/19/2016 1 MB EXE AS3.0_HW_X20IF1041-1.exe
Description V3.0 HW Upgrade (X20IF1041-1)

Revision information X20IF1041-1

Version 1.2.1.0:

ID: 466580
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 466585
Add ModulOK in I/O Mapping
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12)

Version 1.2.0.0:

ID: 459055 / Support ID: 400149579
X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12)

Version 1.1.3.0:

ID: 422290 / Support ID: 400143565
Wrong SDO handling causes in rare cases stop of the Interface card.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(25), 1\42761_1.fw(12)

Version 1.1.2.0:

ID: 263655 / Support ID: 400069676
Incorrect error message when writing SDOs
If an SDO write request on the CAN bus returns error message 0x08000024 (noaccess to flash memory), then this is not received in this form in the nxcomSdoWrite() function block. The nxcomSdoWrite() function incorrectly returns error message 0xC0420028 (general fault during SDO transfer).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 376165 / Support ID: 400129930
Frequent transmission of Start command by nxcomNmt function block causing aproblem in mailbox or master
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(24), 1\42761_1.fw(12)

Version 1.1.1.1:

ID: 366170
EPLAN-datas got conformed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12)

Version 1.1.0.3:

ID: 263645 / Support ID: 400069675
CANopen master doesn't write output data to all slaves
Whenusing a special configuration with several CANopen slaves the output data is only written to the first slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12)

Version 1.1.0.1:

ID: 259320
Vendor ID changed
Module identifies with B+R Vendor ID now
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12)

Version 1.0.3.0:

ID: 240405
X20 Interface CANopen Master, Configuration of netX cycle time
X20 Interface CANopen Master, Configuration of netX cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(18),1\42761_1.fw(12)

Version 1.0.2.0:

ID: 239395 / Support ID: 400051057
Interface module CANopen master: Output data not written by all CANopen slaves
Interface module CANopen master: Output data not written byall CANopen slaves
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12)

Version 1.0.1.0:

ID: 235825
Interface module CANopen master, first version
Interface module CANopen master, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12)
Version Language
Operating System
Date
Size
Type Download
1.1.1.1 * 03/17/2014 664 KB EXE AS3.0_HW_X20IF1041-1.exe
Description V3.0 HW Upgrade (X20IF1041-1)

Revision information X20IF1041-1

Version 1.1.1.1:

ID: 366170
EPLAN-datas got conformed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12)

Version 1.1.0.3:

ID: 263645 / Support ID: 400069675
CANopen masterdoesn't write output data to all slaves
When using a special configuration with several CANopen slaves the output data is only written to the first slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12)

Version 1.1.0.1:

ID: 259320
Vendor ID changed
Module identifies with B+R Vendor ID now
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12)

Version 1.0.3.0:

ID:240405
X20 Interface CANopen Master, Configuration of netX cycle time
X20 Interface CANopen Master, Configuration of netX cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12)

Version 1.0.2.0:

ID: 239395 / Support ID: 400051057
Interface module CANopen master: Output data not written by all CANopen slaves
Interfacemodule CANopen master: Output data not written by all CANopen slaves
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12)

Version 1.0.1.0:

ID: 235825
Interface module CANopen master, first version
Interface module CANopen master, first version
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12)
Loading
Back to list

Please choose country and language

B&R Logo