DWL@DWL10000307457

Version Language
Operating System
Date
Size
Type Download
2.3.1.0 * 11/11/2021 3 MB EXE AS3.0_HW_X20CM0985-1.exe
Description V3.0 HW Upgrade (X20CM0985-1)

Revision information X20CM0985-1

Version 2.3.1.0:

ID: 721790
Value area extension for unbalanced load constant current asymmetry (K2).
A range of values ##from 8 to 35 (0.08 to 0.35) is possible
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_2.fw(111)

Version 2.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: 630775 / Support ID: 400268833, 400284558
Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing
This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is notconnected
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 655725 / Support ID: 400294065
Frequency measurement improved
Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 670145 / Support ID: 400305545
Problem at startup of the X2X fixed
X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 680810 / Support ID: 400316271
Uneven load monitoring adapted for high unbalanced load currents
With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688170
additional continuous current tripping characteristics
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 690325
Module documentation revised
Data sheet V 1.45
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_2.fw(110)

Version 2.1.0.0:

ID: 503770
Units adapted for display in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674135
Adaptations for Automation Studio 4.8
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46952_2.fw(107)

Version 2.0.0.0:

ID: 645125
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653650
If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase".
Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_2.fw(107)

Version 1.9.0.0:

ID: 608520
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 611470 / Support ID: 400253780
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\46952_2.fw(106)

Version 1.8.1.0:

ID: 563885
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(105),1\46952_2.fw(105)

Version 1.8.0.0:

ID: 545065
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version 1.7.1.0:

ID: 480835
Enhancement online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.7.0.0:

ID: 464525 / Support ID: 400176549
The unbalance current was displayed incorrectly for current left rotating direction
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 474130
Module documentation revised
Datasheet V1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.6.1.0:

ID: 458530
Module documentation revised
Datasheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.1:

ID: 397120
Renewed documentation in English
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.0:

ID: 378440
Configuration of the direction of rotation possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 378455
Extension of the monitoring functions in the generator net and mains
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID:378460
Accelerate the release of the synchronization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.5.0.0:

ID: 351350
Extension: Power measurement on 1. harmonic
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46952_1.fw(101), 1\46952_2.fw(101)

Version 1.4.2.0:

ID: 306890 / Support ID: 400082323
Bootup time of X20 system too long if module is configured but not plugged.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)

Version 1.4.1.0:

ID: 293590
Extension to make all configuration registers readable
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 07/17/2019 3 MB EXE AS3.0_HW_X20CM0985-1.exe
Description V3.0 HW Upgrade (X20CM0985-1)

Revision information X20CM0985-1

Version 2.0.0.0:

ID: 645125
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653650
If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phaseand line voltages", the "Over voltage of one phase" configurationis incorrectly used for generator monitoring for "Over voltage 2 of one phase".
Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_2.fw(107)

Version 1.9.0.0:

ID: 608520
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 611470 / Support ID: 400253780
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_2.fw(106)

Version 1.8.1.0:

ID: 563885
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version 1.8.0.0:

ID: 545065
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version 1.7.1.0:

ID: 480835
Enhancement online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.7.0.0:

ID: 464525 / Support ID: 400176549
Theunbalance current was displayed incorrectly for current left rotating direction
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 474130
Module documentation revised
Data sheet V1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.6.1.0:

ID: 458530
Module documentation revised
Datasheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.1:

ID: 397120
Renewed documentation in English
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.0:

ID: 378440
Configuration of the direction of rotation possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 378455
Extension of the monitoring functions in the generator net and mains
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes

ID: 378460
Accelerate the release of the synchronization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.5.0.0:

ID: 351350
Extension: Power measurementon 1. harmonic
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46952_1.fw(101), 1\46952_2.fw(101)

Version 1.4.2.0:

ID: 306890 / Support ID:400082323
Bootup time of X20 system too long if module is configured butnot plugged.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)

Version 1.4.1.0:

ID: 293590
Extension tomake all configuration registers readable
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 11/09/2018 3 MB EXE AS3.0_HW_X20CM0985-1.exe
Description V3.0 HW Upgrade (X20CM0985-1)

Revision information X20CM0985-1

Version 1.9.0.0:

ID: 608520
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 611470 / Support ID: 400253780
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_2.fw(106)

Version 1.8.1.0:

ID: 563885
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version 1.8.0.0:

ID: 545065
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version 1.7.1.0:

ID: 480835
Enhancement online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.7.0.0:

ID: 464525 / Support ID: 400176549
The unbalance current was displayed incorrectly for current left rotating direction
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 474130
Module documentation revised
Data sheet V1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.6.1.0:

ID: 458530
Module documentation revised
Datasheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.1:

ID: 397120
Renewed documentation in English
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.0:

ID: 378440
Configuration of the direction of rotation possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 378455
Extension of the monitoring functions in the generator net and mains
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 378460
Accelerate the release of the synchronization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.5.0.0:

ID: 351350
Extension: Power measurement on 1. harmonic
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46952_1.fw(101), 1\46952_2.fw(101)

Version 1.4.2.0:

ID:306890 / Support ID: 400082323
Bootup time of X20 system too long if module is configured but not plugged.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\46952_1.fw(100), 1\46952_2.fw(100)

Version 1.4.1.0:

ID: 293590
Extension to make all configuration registers readable
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.8.1.0 * 12/04/2017 3 MB EXE AS3.0_HW_X20CM0985-1.exe
Description V3.0 HW Upgrade (X20CM0985-1)

Revision information X20CM0985-1

Version 1.8.1.0:

ID: 563885
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version 1.8.0.0:

ID: 545065
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_1.fw(105), 1\46952_2.fw(105)

Version1.7.1.0:

ID: 480835
Enhancement online-help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.7.0.0:

ID: 464525 / Support ID: 400176549
The unbalance current was displayed incorrectly for current left rotating direction
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 474130
Module documentation revised
Data sheet V1.21
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\46952_1.fw(104), 1\46952_2.fw(104)

Version 1.6.1.0:

ID: 458530
Module documentation revised
Datasheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.1:

ID: 397120
Renewed documentation in English
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.6.0.0:

ID:378440
Configuration of the direction of rotation possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 378455
Extension of the monitoring functions in the generator net and mains
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 378460
Accelerate the release of the synchronization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46952_1.fw(102), 1\46952_2.fw(102)

Version 1.5.0.0:

ID: 351350
Extension: Power measurement on 1. harmonic
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46952_1.fw(101), 1\46952_2.fw(101)

Version 1.4.2.0:

ID: 306890 / Support ID: 400082323
Bootup time of X20 system too long if module is configured but not plugged.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)

Version 1.4.1.0:

ID: 293590
Extension to make all configuration registers readable
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\46952_1.fw(100), 1\46952_2.fw(100)
Loading
Back to list

Please choose country and language

B&R Logo