DWL@DWL10000432725

Version Language
Operating System
Date
Size
Type Download
2.3.1.0 * 11/11/2021 3 MB EXE AS3.0_HW_X20cCM0985-1.exe
Description V3.0 HW Upgrade (X20cCM0985-1)

Revision information X20cCM0985-1

Version 2.3.1.0:

ID: 721795
Value area extension for unbalanced load constant current asymmetry (K2).
A range of values ##from 8 to 35 (0.08 to 0.35) is possible
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(111)

Version 2.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: 688230 / Support ID: 400268833, 400284558
Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing
This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 688235 / Support ID: 400294065
Frequency measurement improved
Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688245 / Support ID: 400305545
Problemat startup of the X2X fixed
X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688250 / Support ID: 400316271
Uneven load monitoring adapted for high unbalanced load currents
With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 688255
additional continuous current tripping characteristics
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 690350
Module documentation revised
Data sheet V 1.45
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(110)

Version 2.0.0.0:

ID: 653655
If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Overvoltage 2 of one phase".
Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653965
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(107)

Version 1.9.0.0:

ID: 608515
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 613875 / Support ID: 400253780
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(106)

Version 1.8.1.0:

ID: 568495
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(105)

Version 1.8.0.0:

ID: 545070
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(105)

Version 1.0.0.0:

ID: 480720
Support X20cCM0985-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(104)
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 07/17/2019 3 MB EXE AS3.0_HW_X20cCM0985-1.exe
Description V3.0 HW Upgrade (X20cCM0985-1)

Revision information X20cCM0985-1

Version 2.0.0.0:

ID: 653655
If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the"Over voltage of one phase" configurationis incorrectly used for generator monitoring for "Over voltage 2 of one phase".
Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2of one phase" for generator monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653965
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(107)

Version 1.9.0.0:

ID: 608515
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 613875 / Support ID: 400253780
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(106)

Version 1.8.1.0:

ID: 568495
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(105)

Version 1.8.0.0:

ID: 545070
Increase ofthe configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(105)

Version 1.0.0.0:

ID: 480720
Support X20cCM0985-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(104)
Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 11/09/2018 3 MB EXE AS3.0_HW_X20cCM0985-1.exe
Description V3.0 HW Upgrade (X20cCM0985-1)

Revision information X20cCM0985-1

Version 1.9.0.0:

ID: 608515
X5- X3 synchronization not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 613875 / Support ID: 400253780
Increased threshold for plausibility check of current inputs in the 1 A measuring range and thus less sensitive to interference
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(106)

Version 1.8.1.0:

ID: 568495
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(105)

Version 1.8.0.0:

ID: 545070
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(105)

Version 1.0.0.0:

ID: 480720
Support X20cCM0985-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(104)
Version Language
Operating System
Date
Size
Type Download
1.8.1.0 * 12/04/2017 3 MB EXE AS3.0_HW_X20cCM0985-1.exe
Description V3.0 HW Upgrade (X20cCM0985-1)

Revision information X20cCM0985-1

Version 1.8.1.0:

ID: 568495
Module documentation revised
Data sheet V1.33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(105)

Version 1.8.0.0:

ID: 545070
Increase of the configurable limits of ConfigOutput11 and ConfigOutput12
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58623_2.fw(105)

Version 1.0.0.0:

ID: 480720
Support X20cCM0985-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58623_2.fw(104)
Loading
Back to list

Please choose country and language

B&R Logo