DWL@DWL10000302965

Version Language
Operating System
Date
Size
Type Download
2.5.4.0 * 07/05/2017 2 MB EXE AS2.6_HW_X20BC8084.exe
Description V2.6 HW Upgrade (X20BC8084)

Revision information X20BC8084

Version 2.5.4.0:

ID: 540315 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(419), 1\9844_2.fw(419), 1\9844_3.fw(419), 1\9844_4.fw(419)

Version 2.5.3.0:

ID: 523470 / Support ID:400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic arebooted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(417), 1\9844_2.fw(417), 1\9844_3.fw(417), 1\9844_4.fw(417)

Version 2.5.2.0:

ID: 493885 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(415), 1\9844_2.fw(415), 1\9844_3.fw(415), 1\9844_4.fw(415)

Version 2.5.0.0:

ID: 468060/ Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468065
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468070 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468530
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9844_1.fw(413), 1\9844_2.fw(413), 1\9844_3.fw(413)

Version 2.3.0.0:

ID: 454760
AS, System Designer support: cable redundancy
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 460105 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460225 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 466675
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9844_1.fw(411), 1\9844_2.fw(411), 1\9844_3.fw(411)

Version 2.2.1.0:

ID: 449590
Error when running X20BC8084 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(401), 1\9844_2.fw(401), 1\9844_3.fw(401)

Version 2.2.0.0:

ID: 439100 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439205 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(400), 1\9844_2.fw(400), 1\9844_3.fw(400)

Version 2.1.0.0:

ID: 404490
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When emptybackplanes are plugged or unplugged on the end of the X2XLink thediagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtimeand firmware was implemented to update the "StationAtBusEnd" faster. The sameproblem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(300), 1\9844_2.fw(300), 1\9844_3.fw(300)

Version 2.0.0.0:

ID: 390280 / Support ID: 400129274
Uncommon X2X settings causepermanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(210), 1\9844_2.fw(210), 1\9844_3.fw(210)

Version 1.3.7.0:

ID: 376980
With special constructions it could be that stations will be lost.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(174), 1\9844_2.fw(174), 1\9844_3.fw(174)

Version 1.3.6.0:

ID: 326655
Link-Selektor funktion upgraded
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\9844_1.fw(169), 1\9844_2.fw(169), 1\9844_3.fw(169)

Version 1.3.5.0:

ID: 310790 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311025 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9844_1.fw(168), 1\9844_2.fw(168), 1\9844_3.fw(168)

Version 1.3.4.0:

ID: 305155 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communicationto the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(167), 1\9844_2.fw(167), 1\9844_3.fw(167)

Version 1.3.3.0:

ID: 298990 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(165), 1\9844_2.fw(165), 1\9844_3.fw(165)

Version 1.3.2.0:

ID: 289020
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 291455
Upgrade 1.3.1.0 on X20BC8084 to revision E0 may cause problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(164), 1\9844_2.fw(164), 1\9844_3.fw(164)

Version 1.3.0.0:

ID: 271200
Upgraded Kabelredundanz
support Hardwarevariant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277180
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277750
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\9844_1.fw(160), 1\9844_2.fw(160), 1\9844_3.fw(160)

Version 1.2.1.0:

ID: 271200
Upgraded Kabelredundanz
support Hardwarevariant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(154), 1\9844_2.fw(154)

Version 1.2.0.0:

ID: 265540
Optimation of Kabelredundancy (Link Selector) ; Update behavior on X2X bus improved
- optimation of Kabelredundancy (Link Selector)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h, 2000h/9 and 20F0h/31
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\9844_2.fw(146)

Version 1.0.9.0:

ID: 220450
Extensions and Bugfixes
- Combination of PollResponse-Chaining and PollRequest-Synchronization did not work correctly (A&P 218765)
- Network-Failure-Detection did not work when BC_RedundancyTxMode_U8 = 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_2.fw(146)

Version 1.0.8.0:

ID: 218545
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9844_1.fw(145)

Version 1.0.4.0:

ID: 183390
New info-/diagnostic data points, new FW 1.39 for signal filter and corrections
New info-/diagnostic data points in HWC, new FW 1.39 for signal filter and corrections
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\9844_1.fw(141)

Version 1.0.3.0:

ID: 173290
First version of the buscontroller with cableredundancy
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9844_1.fw(138)
Loading
Back to list

Please choose country and language

B&R Logo