General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
LEDs Status, SDL4 Out
B&R ID code 0xF10C
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type B
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
SDL/DVI-D interface
Variant DVI-I
Type SDL/DVI
SDL4 Out
Quantity 1
Variant Female RJ45 connector, shielded
Type SDL4
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 0.3 A
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g peak
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g peak
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g peak / 200 to 500 Hz: 4 g peak
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g peak / 200 to 500 Hz: 4 g peak
Shock
Operation 15 g peak, 11 ms
Storage 30 g peak, 6 ms
Transport 30 g peak, 6 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Aluminum
Coating White
Dimensions
Width 40 mm
Height 100 mm
Depth 80 mm
Weight Approx. 400 g
Material number:
5COSD4.1000-00
Description:

The SDL4 Converter makes operation via SDL4 with Automation Panels possible for B&R industrial PCs that are not equipped with an SDL4 interface or SDL4 slot. This makes it easy to upgrade systems to SDL4 as part of retrofit measures and conversions.

When combined with an SDL4 interface integrated on a B&R industrial PC, two Automation Panels can be connected in dual-independent display mode.

Mandatory Accessories
Accessories
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
SDL-cables
5CASDL.0100-00 SDL cable - 10 m
5CASDL.0060-00 SDL cable - 6 m
5CASDL.0050-00 SDL cable - 5 m
5CASDL.0018-00 SDL cable - 1.8 m
5CASDL.0008-00 SDL cable - 0.8 m
SDL3/SDL4/PoE cables
5CASD3.1000-00 SDL3/SDL4/FT5x cable - 100 m - FT5x including Power over Ethernet
5CASD3.0500-00 SDL3/SDL4/FT5x cable - 50 m - FT5x including Power over Ethernet
5CASD3.0300-00 SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet
5CASD3.0200-00 SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet
5CASD3.0150-00 SDL3/SDL4/FT5x cable - 15 m - FT5x including Power over Ethernet
5CASD3.0100-00 SDL3/SDL4/FT5x cable - 10 m - FT5x including Power over Ethernet
5CASD3.0070-00 SDL3/SDL4/FT5x cable - 7 m - FT5x including Power over Ethernet
5CASD3.0050-00 SDL3/SDL4/FT5x cable - 5 m - FT5x including Power over Ethernet
5CASD3.0030-00 SDL3/SDL4/FT5x cable - 3 m - FT5x including Power over Ethernet
5CASD3.0010-00 SDL3/SDL4/FT5x cable - 1 m - FT5x including Power over Ethernet
Optional Accessories
Accessories
5ACCRHMI.0011-000 Strain relief USB - For APC2x00 - For SDL3 Converter / SDL4 Converter
DVI cables
5CADVI.0050-00 DVI-D cable - 5 m
5CADVI.0018-00 DVI-D cable - 1.8 m
Miscellaneous
5ACCRHMI.0000-000 HMI grounding clip
SDL cables: 45° connectors
5CASDL.0100-01 SDL cable - 45-degree connector - 10 m
5CASDL.0050-01 SDL cable - 45-degree connector - 5 m
5CASDL.0018-01 SDL cable - 45-degree connector - 1.8 m
SDL flex cables
5CASDL.0100-03 SDL flex cable - 10 m
5CASDL.0050-03 SDL flex cable - 5 m
5CASDL.0018-03 SDL flex cable - 1.8 m
USB cables
5CAUSB.0050-00 USB 2.0 connection cable - Type A - type B connector - 5 m
5CAUSB.0018-00 USB 2.0 connection cable - Type A - type B connector - 1.8 m
Documentation Version (Date) Download
SDL4 Converter user's manual PDF / 4 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STP 5COSD4.1000-00 ZIP / 849 KB

Please choose country and language

B&R Logo