Short description
| Communication module | 1x RS232/RS422/RS485, 1x PROFIBUS DP slave |
General information
| Certifications | |
| CE | |
| UL |
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Variant | 9-pin DSUB connector (shared with IF2) |
| Max. transfer rate | 115.2 kbit/s |
| Interface IF2 | |
| Type | RS485/RS422 |
| Variant | 9-pin DSUB connector (shared with IF1) |
| Max. transfer rate | 115.2 kbit/s |
| Interface IF3 | |
| Fieldbus | PROFIBUS DP slave |
| Type | RS485 |
| Variant | 9-pin DSUB socket |
| Max. transfer rate | 12 Mbit/s |
Material number:
4PP045.IF24-1Description:
PP45 interface module, 1 PROFIBUS DP slave interface isolated and network-capable, 1 RS232 interface, 1 RS422/RS485 interface, RS422/RS485: isolated and network-capable, RS232/RS422/RS485 combined in one connector
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 4PP045.IF24-1 | EXE / 85 KB | |
| AS 3.0 Upgrade 4PP045.IF24-1 | EXE / 85 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4PP045.IF24-1 | PDF / 154 KB | |
| PP45 User´s Manual | PDF / 10 MB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| 4PP045.IF24-1 GSD Package | ZIP / 8 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP045.IFxx-1 | ZIP / 3 MB |