X67DV1311.L08

Short description
I/O module 16 digital outputs for controlling valve terminals with multi-pin technology
16 digital inputs for feedback
General information
Diagnostics
Outputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
X2X Link M12, B-coded
Outputs M16, 19-pin
Inputs 16x M8, 3-pin
I/O power supply M8, 4-pin
Power consumption
Internal I/O 1.3 W
X2X Link power supply 0.75 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC
B&R ID code 0x1AED
Status indicators I/O function per digital input, supply voltage, bus function
I/O power supply
Power consumption
Sensor/Actuator power supply Max. 12 W
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Digital inputs
Input filter
Hardware ≤100 μs
Software Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals
Switching threshold
Low <5 VDC
High >15 VDC
Input characteristics per EN 61131-2 Type 1
Input voltage 18 to 30 VDC
Input current at 24 VDC Typ. 4.4 mA
Input circuit Sink
Input resistance Typ. 5 kΩ
Sensor power supply 0.5 A summation current
Digital outputs
Switching delay
0 → 1 <100 µs
1 → 0 <150 µs
Switching frequency
Resistive load Max. 100 Hz
Inductive load See "Switching inductive loads"
Variant Current-sourcing FET
Switching voltage I/O power supply minus residual voltage
Nominal output current 0.1 A
Total nominal current 1.6 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.1 V at 0.1 A nominal current
Peak short-circuit current <2 A
Braking voltage when switching off inductive loads 52 VDC
Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 500 mA Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Electrical properties
Electrical isolation
Channel isolated from bus

Channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
M16 Max. 1.0 Nm
Weight 350 g
Material number:
X67DV1311.L08
Description:
  • Controlling valve manifolds with multi-pin technology
  • Up to 16 valves per valve manifold
  • 16 digital inputs for feedback
  • Separate feed for inputs and valve coils
  • Configurable digital input filter
  • All outputs with single channel diagnostics
  • Extensive additional status information

This module makes it possible to control valve terminals with multi-pin technology. The digital inputs are designed as M8 connectors.

Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X67DV1311.L08) EXE / 424 KB
V3.0 HW Upgrade (X67DV1311.L08) EXE / 423 KB
V4.0 HW Upgrade (X67DV1311.L08) EXE / 610 KB
V6.0 HW Upgrade (X67DV1311.L08) EXE / 665 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
Safe cutoff of potential groups PDF / 211 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Data sheet X67DV1311.L08 PDF / 1 MB
X67 System User´s Manual PDF / 20 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 High Density ZIP / 706 KB

Please choose country and language

B&R Logo