X67BC8780.L12

Short description
Bus controller POWERLINK (V1/V2) controlled node
General information
B&R ID code
Bus controller 0xED84
Diagnostics
Outputs Yes, using LED status indicator and software
Power supply Yes, using LED status indicator and software
Support
Dynamic node allocation (DNA) Yes
Connection type
Fieldbus M12, D-coded
Inputs/Outputs 8x M12, A-coded
I/O power supply M8, 4-pin
Power consumption
Internal I/O 2.5 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Inputs/Outputs 8 CAN interfaces
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC
Status indicators TX/RX per CAN interface, supply voltage, bus function
Fieldbus
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Type POWERLINK (V1/V2) controlled node
Variant 2x M12 interface (hub), 2x female connector on module
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Hub propagation delay 0.96 to 1 µs
Cycle time 200 µs
Interfaces
Type CAN
Variant 8x M12 interface (hub)
Max. distance 1000 m
Transfer rate Bus length ≤25 m: Max. 500 kbps
Bus length ≤100 m: Max. 250 kbps
Bus length ≤700 m: Max. 50 kbps
Hub propagation delay 250 ns
Terminating resistor Integrated in module
Sensor/Actuator power supply
Voltage 9 to 32 V
Voltage drop for short-circuit protection at 0.5 A Max. 2 VDC
Summation current Max. 1.6 A (200 mA per channel)
Short-circuit proof Yes
Power supply
Nominal voltage 24 VDC
Voltage range 9 to 32 VDC
Reverse polarity protection Yes
Electrical properties
Electrical isolation POWERLINK isolated from channel
Channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67BC8780.L12
Description:
  • POWERLINK
  • 8 CAN interfaces
  • M12 connections
  • Integrated hub for efficient cabling

This bus controller makes it possible to connect 8 CAN interfaces to the POWERLINK network. The CAN interfaces are operated via an integrated hub, which increases the total cable length defined by classical CAN bus topology.

POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The Ethernet POWERLINK Standardization Group (EPSG) ensures openness and continuous development: www.ethernet-powerlink.org.

Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (X67BC8780.L12) EXE / 5 MB
V6.0 HW Upgrade (X67BC8780.L12) EXE / 4 MB
Certificates Version (Date) Download
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
UK Declaration PLC X67 PDF / 469 KB
Documentation Version (Date) Download
Data sheet X67BC8780.L12 PDF / 2 MB
POWERLINK Bus Controller User's Manual PDF / 3 MB
X67 System User´s Manual PDF / 20 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
STEP File X67BC8xxx.L12 ZIP / 1 MB

Please choose country and language

B&R Logo