Short description
| I/O module | 4 inputs for KTY10-6, KTY84-130, Pt100 or Pt1000 resistance temperature measurement |
General information
| Diagnostics | |
| Inputs | Yes, using LED status indicator and software |
| I/O power supply | Yes, using LED status indicator and software |
| Connection type | |
| X2X Link | M12, B-coded |
| Inputs | 4x M12, A-coded |
| I/O power supply | M8, 4-pin |
| Power consumption | |
| Internal I/O | 1.5 W |
| X2X Link power supply | 0.75 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x1488 |
| Status indicators | I/O function per channel, supply voltage, bus function |
I/O power supply
| Nominal voltage | 24 VDC |
| Voltage range | 18 to 30 VDC |
| Integrated protective function | Reverse polarity protection |
Resistance measurement temperature inputs
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
| Mounting orientation | |
| Any | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -25 to 60°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 200 g |
Material number:
X67AT1322Description:
- 4 inputs for resistance temperature measurement
- PT100, PT1000 and other resistance temperature sensors
- Direct resistance measurement
- Configurable sensor type per channel
- 2-wire and 4-wire measurement
The module is a temperature module for KTY10, KTY84, Pt100 and Pt1000 resistance temperature sensors. The sensors can be connected with 2-wire or 4-wire connections. The sensor type can be set selectively for each input.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X67AT1322) | EXE / 458 KB | |
| V3.0 HW Upgrade (X67AT1322) | EXE / 458 KB | |
| V4.0 HW Upgrade (X67AT1322) | EXE / 512 KB | |
| V6.0 HW Upgrade (X67AT1322) | EXE / 575 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X67AT1322 | PDF / 973 KB | |
| X67 System User´s Manual | PDF / 20 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67 | ZIP / 2 MB |