General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| Note |
Connection of an external thermocouple sensor A Pt1000 sensor is integrated in the connector for internal measuring point compensation. |
| Connection | Male M12 connector |
| Coding | A-coded |
| Type of terminal block | Screw clamp terminal block |
| Short description | X67 male M12 thermocouple connector for compensation of measurement point temperature, screw terminal |
| Number of pins | 5-pin |
| Shielding | - |
Material number:
X67AC9A02Description:
X67 thermocouple connector M12, for measuring point temperature compensation, screw terminal
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 20 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67AC9A02 | ZIP / 69 KB |