X20TBS2

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Terminal block
Connection cross section
AWG wire 30 to 16 AWG
Wire end sleeves with plastic covering 0.14 to 1.00 mm²
Single-wire 0.14 to 1.50 mm²
Fine-stranded wires 0.14 to 1.50 mm²
With wire end sleeve 0.14 to 1.50 mm²
Number of pins 4
Type of terminal block Design as push-in terminal block with actuating element
Push-in force per contact Max. 3.5 N
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Wire stripping length 10 mm
Electrical properties
Nominal voltage IEC: 320 V
UL: 300 V
Nominal current IEC: 10 A / contact
UL: 9.5 A / contact
Contact resistance ≤5 mΩ
Ambient conditions
Temperature
Operation -50 to 120°C
Relative humidity
Operation 5 to 95%, non-condensing
Material number:
X20TBS2
Description:
  • Tool-free wiring thanks to push-in technology
  • Simple wire release using a lever

This 4-pin terminal block is used to connect to various B&R modules. The set contains 8 terminal blocks.

Certificates Version (Date) Download
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20TBS2 PDF / 435 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STEP X20TBS2 ZIP / 424 KB

Please choose country and language

B&R Logo