Short description
| I/O module | 1 safe type A digital counter channel, 7 kHz, 24 VDC |
General information
Safety characteristics
| Note | See section "Safety characteristics". |
Encoder power supply
| Protective measures | |
| Short-circuit proof | Thermal limit determined by PTC |
| Output voltage | I/O power supply minus voltage drop due to RDS(on) |
| Nominal output current | 80 mA |
| RDS(on) | 10 Ω |
I/O power supply
| Nominal voltage | 24 VDC |
| Voltage range | 24 VDC -15% / +20% |
| Integrated protective function | Reverse polarity protection |
Safe digital counter inputs
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 60°C |
| Vertical mounting orientation | 0 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x safety-keyed terminal block separately. Order 1x safety-keyed bus module separately. |
| Pitch | 25+0.2 mm |
Material number:
X20SD1207Description:
- 1 safe digital counter input with up to 7 kHz counter frequency
- For encoder inputs A-A, A-B, A-A/-B-B/
- Sink circuit
- Input filter configurable
This module is equipped with 1 safe digital input for determining the velocity. Velocity information can be acquired from AB signals up to a maximum frequency of 7 kHz.
The safe counter module is suitable for safely acquiring velocities for safety-related applications up to PL e or SIL 3.
This module is designed for X20 12-pin terminal blocks.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20SD1207) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20SD1207) | EXE / 2 MB | |
| V4.6 HW Upgrade (X20SD1207) | EXE / 1 MB | |
| V6.0 HW Upgrade (X20SD1207) | EXE / 482 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheets SafeIO and SafeLogic | PDF / 29 MB | |
| Integrated safety technology user's manual | PDF / 47 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP X20(c)Sxxxxx - Terminal block right side | ZIP / 21 KB | |
| DFX File I/O Slice | ZIP / 4 KB | |
| Dimensions PDF X20 I/O Slice | PDF / 45 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 6 KB |