Short description
| Power supply module | 24 VDC supply module for bus controller, X2X Link power supply and I/O |
General information
Bus controller / X2X Link power supply input
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 0.7 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
Bus controller / X2X Link power supply output
| Nominal output power | |
| Horizontal mounting orientation | 7 W at 45°C and 5 W at 55°C |
| Vertical mounting orientation | 7 W at 40°C and 5 W at 50°C |
| Parallel connection | No |
| Redundant operation | No |
| Overload characteristics | Short-circuit proof, temporary overload |
Input I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
| Reverse polarity protection | No |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Behavior on short circuit | Required line fuse |
| Permissible contact load | 10 A |
Electrical properties
| Electrical isolation | BC/X2X Link supply not isolated from BC/X2X Link power supply, and I/O supply not isolated from I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus base X20BB8x separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20PS9402Description:
- Supply for the bus controller, X2X Link and internal I/O supply
- Low-cost supply module for small X20 system
- Feed and bus controller / X2X Link supply not electrically isolated
- Expansion or redundancy of bus controller / X2X Link supply not possible by operating multiple supply modules simultaneously
The supply module is used together with an X20 bus controller. It is equipped with a feed for the bus controller, the X2X Link and the internal I/O supply.
The module is designed to supply power for smaller X20 systems. Potential groups are able to be formed. An expansion or redundancy of the X2X Link with the X20PS3300 or X20PS3310 supply module is not possible. Expansion of the X20 system with a bus transmitter is not permitted either.
Mandatory Accessories
System modules for bus controllers
| X20BB80 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
System modules for expandable bus controllers
| X20BB82 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB81 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20PS9402) | EXE / 950 KB | |
| V3.0 HW Upgrade (X20PS9402) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20PS9402) | EXE / 673 KB | |
| V6.0 HW Upgrade (X20PS9402) | EXE / 716 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20PS9402 | PDF / 717 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |