X20IF1091

Short description
Communication module 1x X2X Link master
General information
B&R ID code 0x1F24
Status indicators Module status, data transfer
Diagnostics
Module status Yes, using LED status indicator
Data transfer Yes, using LED status indicator
Power consumption 0.97 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
EAC Yes
KC Yes
Interfaces
Interface IF1
Fieldbus X2X Link master
Variant 4-pin male multipoint connector
Number of stations Max. 253
Internal bus power supply No
Network topology Line
Distance between 2 stations Max. 100 m
Bus terminating resistor Internal
Electrical properties
Electrical isolation PLC isolated from X2X Link (IF1)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block TB704 separately.
Slot In the X20 PLC
Material number:
X20IF1091
Description:
  • X2X Link connection

The interface module can be used to expand the X20 CPU for specific applications. It is equipped with an X2X Link master interface.

Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20IF1091) EXE / 457 KB
V3.0 HW Upgrade (X20IF1091) EXE / 457 KB
V4.0 HW Upgrade (X20IF1091) EXE / 674 KB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X20IF1091 PDF / 142 KB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Interface module X20IF1091/10A1-1 ZIP / 26 KB
Dimensions PDF X20 Interface Module X20IF1091/10A1-1 PDF / 4 KB

Please choose country and language

B&R Logo