Short description
| Communication module | 1x X2X Link master |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Data transfer | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x2525 |
| Status indicators | Module status, data transfer |
| Power consumption | 1.29 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Interface IF1 | |
| Fieldbus | X2X Link master |
| Variant | 4-pin male multipoint connector |
| Number of stations | Max. 253 |
| Internal bus power supply | No |
| Network topology | Line |
| Distance between 2 stations | Max. 100 m |
| Bus terminating resistor | Internal |
Electrical properties
| Electrical isolation | PLC isolated from X2X Link (IF1) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 1x terminal block TB704 separately. |
| Slot | In expandable bus controller X20BC1083-1 |
Material number:
X20IF1091-1Description:
- X2X Link connection
The interface module is operated in the X20BC1083 expandable bus controller. It is equipped with an X2X Link master interface.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20IF1091-1) | EXE / 520 KB | |
| V2.6 HW Upgrade (X20IF1091-1) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20IF1091-1) | EXE / 520 KB | |
| V3.0 HW Upgrade (X20IF1091-1) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20IF1091-1) | EXE / 1 MB | |
| V6.0 HW Upgrade (X20IF1091-1) | EXE / 866 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20IF1091-1 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 3.1 (X20IF1091-1) | EXE / 492 KB | |
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Interface module X20IF1091/10A1-1 | ZIP / 26 KB | |
| Dimensions PDF X20 Interface Module X20IF1091/10A1-1 | PDF / 4 KB |