Short description
| Gateway | POWERLINK controlled node with up to 2 slots for hub expansion modules |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| Status indicators | Module status, bus function |
| Power consumption | 2 W |
Interfaces
| Transfer rate | |
| POWERLINK | 100 Mbit/s |
| TCP/IP | 10/100 Mbit/s |
| Transfer | |
| POWERLINK | |
| Physical layer | 100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | No |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| TCP/IP | |
| Physical layer | 10BASE-T/100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Type | POWERLINK gateway |
| Variant | 2x shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Hub propagation delay | 0.96 to 1 µs |
Electrical properties
| Electrical isolation | Power supply isolated from Ethernet (ETH1) and POWERLINK (PLK2) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20HB8815Description:
- POWERLINK
- Up to 2 slots for hub expansion modules
- 3x / 5x POWERLINK hub
The POWERLINK TCP/IP gateway enables the exchange of all types of application data (HMI, diagnostics, parameter data, etc.) between a POWERLINK V2 network and a TCP/IP network. It functions like a layer 2 switch, with the exception that cyclic POWERLINK packets are not routed to the ETH port.
With respect to the functionality of layer 2 switches, it should be mentioned that the gateway uses the store-and-forward principle. Gateway functionality doesn't need to be configured separately.
When the gateway receives a frame, it saves the MAC address of the sender and the corresponding interface in the source address table (SAT). If the destination address is found in the SAT, the gateway routes the frame to the corresponding interface. Frames with a broadcast or multicast address are always routed to all interfaces.
When IP packets are received at the "ETH" port that are larger than the MTU configured for POWERLINK, they are fragmented, if permitted.
- "ETH" port: Interface for TCP/IP network
- "PLK" port: Interface for POWERLINK network
I/O modules cannot be operated with the X20HB8815.
POWERLINK V1 is not supported.
POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The POWERLINK Standardization Group (EPSG, see www.ethernet-powerlink.org) ensures its openness and continual development.
The bus modules expanded to the left allow connection of up to 2 hub expansion modules in addition to the gateway. This means that a basic device provides up to 2 POWERLINK ports.
Mandatory Accessories
System modules for X20 hub systems
| X20PS8002 | X20 power supply module, for standalone hub and compact link selector |
System modules for bus controllers
| X20BB80 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
System modules for expandable bus controllers
| X20BB82 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB81 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
System modules for X20 hub systems
System modules for the X20 hub system
| X20HB2881 | X20 hub expansion module, integrated 2-port hub, for fiber optic cables |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20HB8815) | EXE / 3 MB | |
| V4.0 HW Upgrade (X20HB8815) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20HB8815) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)HB8815 | PDF / 5 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |