DWL@DWL10000810499

Version Language
Operating System
Date
Size
Type Download
1.8.0.2 * 10/07/2026 2 MB EXE AS6_HW_X20HB8815.exe
Description V6.0 HW Upgrade (X20HB8815)

Revision information X20HB8815

Version 1.8.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: HRTT-3859
The device configuration changed to "Secure by Default" to support the customer's "Defense in Depth" strategy.
Changed default settings: ARP and IP packets are blocked, can/must be enabled if necessary for the application.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(180), 1\46176_2.fw(180)

Version 1.7.2.0:

ID: 738685
Correction of the PollResponse timeout from 30ms to 18ms
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171)

Version 1.7.0.0:

ID: 730520
Error correction for setting "Block POWERLINK IP packets"
ARP and IP packets from and to the ETH port with IP address 192.168.100.x will be blocked in the future with setting "Block POWERLINK IP packets". The configuration will bestored in flash memory in the future so that this behavior is active already during startup.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 734755
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected bya security vulnerability impacting the checksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 734760
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 698610
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 704980
Support HW-Varainte 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160)

Version 1.4.2.0:

ID: 688455
Added missing parameter for network type detection.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 698625
New data sheet version 1.44
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(150)

Version 1.4.1.0:

ID: 662845
OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working
If a T30 terminal is connected to a CPUvia a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then reading the values of virtual keys via OPC UA is not possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678180
New data sheet version 1.43
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(150)

Version 1.4.0.0:

ID: 620745
EMC Improvements for GL Certification
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(150)

Version 1.3.0.0:

ID: 467415
Expansion of the documentation
Data sheet V1.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 557780
supportof hardware revision E0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(130)

Version 1.2.1.0:

ID: 473545
Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\46176_1.fw(120)

Version1.2.0.0:

ID: 300000
EPlan P8 data available
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 392680
New configuration option
It is possibleto block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option.
This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(111)

Version 1.1.1.1:

ID: 324485
AS4.0 hwx adaption
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(108)

Version 1.1.0.0:

ID: 277030
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 292880
MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(107)

Version 1.0.0.2:

ID: 231465
First version.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(106)
Version Language
Operating System
Date
Size
Type Download
1.8.0.1 * 08/18/2026 2 MB EXE AS6_HW_X20HB8815.exe
Description V6.0 HW Upgrade (X20HB8815)

Revision information X20HB8815

Version 1.8.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.0.0:

ID: HRTT-3859
The device configuration changed to "Secure by Default" to support the customer's "Defense inDepth" strategy.
Changed default settings: ARP and IP packets are blocked, can/must be enabled if necessary for the application.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(180), 1\46176_2.fw(180)

Version 1.7.2.0:

ID: 738685
Correction of the PollResponse timeout from 30ms to 18ms
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171)

Version 1.7.0.0:

ID: 730520
Error correction for setting "Block POWERLINK IP packets"
ARP and IP packets from and tothe ETH port with IP address 192.168.100.x will be blocked in the future withsetting "Block POWERLINK IP packets". The configuration will be stored in flash memory in the future so that this behavior is active already during startup.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: Yes

ID: 734755
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 734760
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 698610
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 704980
Support HW-Varainte 2
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160)

Version 1.4.2.0:

ID: 688455
Added missing parameter for network type detection.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 698625
New data sheet version 1.44
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(150)

Version 1.4.1.0:

ID: 662845
OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working
If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface ofthe CPU, then reading the values of virtual keys via OPC UA is not possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678180
New data sheet version 1.43
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(150)

Version 1.4.0.0:

ID: 620745
EMC Improvements for GL Certification
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(150)

Version 1.3.0.0:

ID: 467415
Expansion of the documentation
Data sheet V1.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 557780
support of hardware revision E0
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(130)

Version 1.2.1.0:

ID: 473545
Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(120)

Version 1.2.0.0:

ID: 300000
EPlan P8 data available
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 392680
New configuration option
It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option.
This can be necessary, for example, if two POWERLINK networks with safety components are connected via the X20HB8815.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(111)

Version 1.1.1.1:

ID: 324485
AS4.0 hwx adaption
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(108)

Version 1.1.0.0:

ID: 277030
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 292880
MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(107)

Version 1.0.0.2:

ID: 231465
First version.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(106)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 02/11/2025 2 MB EXE AS6_HW_X20HB8815.exe
Description V6.0 HW Upgrade (X20HB8815)

Revision information X20HB8815

Version 1.8.0.0:

ID: HRTT-3859
The device configuration changed to "Secure by Default" to support the customer's "Defense in Depth" strategy.
Changed default settings: ARP and IP packets are blocked, can/must be enabledif necessary for the application.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(180), 1\46176_2.fw(180)

Version 1.7.2.0:

ID: 738685
Correction of the PollResponse timeout from 30ms to 18ms
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171)

Version 1.7.0.0:

ID: 730520
Error correction for setting "Block POWERLINK IP packets"
ARP and IP packets from and to the ETH port with IP address 192.168.100.x will be blocked in the future with setting "Block POWERLINK IP packets". The configuration will be stored in flash memory in the future so that this behavioris active already during startup.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 734755
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 734760
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(171), 1\46176_2.fw(171)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 698610
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 704980
Support HW-Varainte 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(160), 1\46176_2.fw(160)

Version 1.4.2.0:

ID: 688455
Added missing parameter for network type detection.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 698625
New data sheet version 1.44
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(150)

Version 1.4.1.0:

ID: 662845
OPC UA connection between CPU and T30 terminal on the POWERLINK TCP/IP gateway not working
If a T30 terminal is connected to a CPU via a POWERLINK TCP/IP gateway (X20HB8815) instead of directly to the Ethernet interface of the CPU, then readingthe values of virtual keys via OPC UA is not possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 678180
New data sheet version 1.43
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(150)

Version 1.4.0.0:

ID: 620745
EMC Improvements for GL Certification
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(150)

Version 1.3.0.0:

ID: 467415
Expansion of the documentation
Data sheet V1.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 557780
support of hardware revision E0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(130)

Version 1.2.1.0:

ID: 473545
Possible communication loss between ETH and PLK when using the "Block POWERLINK IP packets" setting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(120)

Version 1.2.0.0:

ID: 300000
EPlan P8 data available
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 392680
New configuration option
It is possible to block ARP and IP packets from the ETH interface with source IP address 192.168.100.x (POWERLINK) with the new "Block POWERLINK IP packets" option.
This can be necessary, for example, iftwo POWERLINK networks with safety components are connected via the X20HB8815.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(111)

Version 1.1.1.1:

ID: 324485
AS4.0 hwx adaption
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46176_1.fw(108)

Version 1.1.0.0:

ID: 277030
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 292880
MTU Size and Asynchronous Send Priority adjustable by AS I/O configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46176_1.fw(107)

Version 1.0.0.2:

ID: 231465
First version.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46176_1.fw(106)
Loading
Back to list

Please choose country and language

B&R Logo