X20DO6325

Short description
I/O module 6 digital outputs 24 VDC for 1- or 2-wire connections with diagnostic function
General information
B&R ID code 0xE284
Status indicators I/O function per channel, diagnostics per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Status outputs Yes, using LED status indicator and software
Diagnostic outputs Yes, using LED status indicator and software
Power consumption
Bus 0.15 W
Internal I/O 0.4 W
Additional power dissipation caused by actuators (resistive) [W] 0.225
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Digital outputs
Variant Current-sourcing FET
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 0.5 A
Total nominal current 3 A
Connection type 1- or 2-wire connections
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current")
Internal freewheeling diode for switching inductive loads (see section "Switching inductive loads")
Diagnostic status
Open circuit At <1 mA (typ.), detected if output OFF, delay approx. 10 ms
Short circuit to 24 VDC Detected if output OFF, delay approx. 10 ms
Short circuit to GND Detected if output ON, delay approx. 10 ms
Overload/Overtemperature Detected if output ON, delay approx. 10 ms
Leakage current when the output is switched off <160 μA
RDS(on) 150 mΩ
Peak short-circuit current <40 A
Switch-on in the event of overload shutdown or short-circuit shutdown Depends on the module temperature
Switching delay
0 → 1 <100 μs
1 → 0 <300 μs
Switching frequency
Resistive load Max. 2000 Hz
Inductive load See section "Switching inductive loads".
Braking voltage when switching off inductive loads 45 to 52 VDC
Insulation voltage between channel and bus 510 Veff
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB06 or X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO6325
Description:
  • 6 digital outputs
  • Source connection
  • 2-wire connections
  • GND for signal supply
  • Integrated output protection
  • 1-wire connection type with 6-pin terminal block
  • Diagnostic functions (open line, short circuit and overload/overtemperature)
  • OSP mode

The module is equipped with six outputs for 1 or 2-wire connections with diagnostic functions. The X20 6-pin terminal block can be used for universal 1-line wiring. Two-line wiring can be implemented using the 12-pin terminal block. The outputs on the module are designed for source connections.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB06 X20 terminal block, 6-pin, 24 VDC keyed
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20DO6325) EXE / 1 MB
V3.0 HW Upgrade (X20DO6325) EXE / 1 MB
V4.0 HW Upgrade (X20DO6325) EXE / 1 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Datasheet X20DO6325 PDF / 830 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo