X20DO4F49

Short description
I/O module 4 digital outputs 250 VDC / 240 VAC, outputs single-channel isolated
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator
Power consumption
Bus 1.1 W
Internal I/O -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety IEC 61508 in preparation
EN 62061 in preparation
EN ISO 13849-1 in preparation
IEC 61511 in preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
B&R ID code 0xF76A
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] +0.32
Digital outputs
Switching delay
0 → 1 Normally open contact ≤15 ms / Changeover contact ≤19 ms
1 → 0 Normally open contact ≤11 ms / Changeover contact ≤15 ms
Insulation voltages
Channel - Bus Tested at 3500 VAC
Channel - Channel Tested at 1700 VAC
Channel - Ground Tested at 3500 VAC
Service life
Electrical 105 at 2 A (normally open contact and changeover contact)
Mechanical 30 x106 cycles (normally open contact and changeover contact)
Switching capacity
Minimum 0.12 W DC / 2.4 W AC
Maximum DC: See section "DC switching capacity".
AC: 480 W
Protective circuit
External
AC RC combination or VDR
DC Inverse diode, RC combination or VDR
Internal None
Variant Relays: 2 normally open contacts and 2 changeover contacts
Channels are single-channel isolated.
Nominal voltage 250 VDC / 240 VAC
Max. voltage 250 VAC
Switching voltage Max. 250 VDC / 250 VAC
Rated frequency DC / 45 to 63 Hz
Nominal output current DC: See section "DC switching capacity".
AC: 2 A at 240 VAC
Total nominal current DC: See section "DC switching capacity".
AC: 8 A at 240 VAC
Actuator power supply External
Inrush current Max. 8 A (per channel)
Contact resistance Max. 100 mΩ
Electrical properties
Electrical isolation Channel isolated from channel, bus and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB32 separately.
Order 1x bus module X20BM32 separately.
Pitch 25+0.2 mm
Material number:
X20DO4F49
Description:
  • 4 digital outputs
  • Relay module for 250 VDC / 240 VAC
  • 2 normally open contacts and 2 changeover contacts
  • Single-channel isolated outputs

This module is equipped with 4 relay outputs (2 normally open and 2 changeover contacts each) for 250 VDC / 240 VAC. The outputs are single-channel isolated.

Mandatory Accessories
Bus modules
X20BM32 X20 bus module, for double-width modules, 240 VAC keyed, internal I/O power supply connected through
Terminal blocks
X20TB32 X20 terminal block, 12-pin, 240 VAC keyed
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20DO4F49) EXE / 889 KB
V6.0 HW Upgrade (X20DO4F49) EXE / 578 KB
Certificates Version (Date) Download
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
CCS Type Approval Certificate - X20 PDF / 285 KB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20DO4F49 PDF / 774 KB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB

Please choose country and language

B&R Logo