Short description
| I/O module | 6 digital inputs 100 to 120 VAC for 1-wire connections |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| External I/O power supply | Yes, using software (typ. threshold 85 VAC) |
| Power consumption | |
| Bus | 0.21 W |
| Internal I/O | - |
| External I/O | 0.68 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x256F |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Digital inputs
| Input filter | |
| Hardware | |
| 1 → 0 | ≤30 ms |
| 0 → 1 | ≤15 ms |
| Software | Default 1 ms, configurable between 0 and 25 ms in 0.2 ms increments |
| Switching threshold | |
| Low | <20 VAC |
| High | >79 VAC |
| Input voltage | |
| Maximum | 132 VAC |
| Input current | |
| 120 VAC / 50 Hz | 8.5 mA |
| 120 VAC / 60 Hz | 10 mA |
| Nominal voltage | 100 to 120 VAC |
| Connection type | 1-wire connections |
| Rated frequency | 47 to 63 Hz |
| Insulation voltage between channel and bus | 1 minute 1500 VAC |
Sensor power supply
| Voltage | Corresponds to the module power supply |
| Short-circuit proof | No |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB32 separately. Order 1x bus module X20BM12 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20DI6553Description:
- 6 digital inputs
- 100 to 120 VAC inputs
- 50 Hz or 60 Hz
- 1-wire connections
- 240 V coded
The module is equipped with 6 inputs for 1-wire connections. It is designed for an input voltage of 100 to 120 VAC.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20DI6553) | EXE / 811 KB | |
| V2.6 HW Upgrade (X20DI6553) | EXE / 831 KB | |
| V3.0 HW Upgrade (X20DI6553) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20DI6553) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20DI6553) | EXE / 1 MB | |
| V6.0 HW Upgrade (X20DI6553) | EXE / 759 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20DI6553 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |