Short description
| I/O module | 4 digital inputs 100 to 240 VAC for 2-wire connections |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| External I/O power supply | Yes, using software (typ. threshold 85 VAC) |
| Power consumption | |
| Bus | 0.17 W |
| Internal I/O | - |
| External I/O | 0.91 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0x2545 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Digital inputs
| Input filter | |
| Hardware | |
| 1 → 0 | ≤30 ms |
| 0 → 1 | ≤40 ms |
| Software | Default 1 ms, configurable between 0 and 25 ms in 0.2 ms increments |
| Switching threshold | |
| Low | <40 VAC |
| High | >79 VAC |
| Input voltage | |
| Maximum | 264 VAC |
| Input current | |
| 100 VAC / 60 Hz | 4 mA (Rev. ≥ E0), 5 mA (Rev. < E0) |
| 240 VAC / 50 Hz | 8.5 mA (Rev. ≥ E0), 11 mA (Rev. < E0) |
| Nominal voltage | 100 to 240 VAC |
| Connection type | 2-wire connections |
| Rated frequency | 47 to 63 Hz |
| Insulation voltage between channel and bus | 1 minute 2500 VAC |
Sensor power supply
| Voltage | Corresponds to the module power supply |
| Summation current | 4 Aeff |
| Short-circuit proof | No |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Not permitted |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB32 separately. Order 1x bus module X20BM12 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20DI4653Description:
- 4 digital inputs
- 100 to 240 VAC inputs
- 50 Hz or 60 Hz
- 2-wire connections
- 240 V coded
The module is equipped with 4 inputs for 2-wire connections. It is designed for an input voltage of 100 to 240 VAC.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20DI4653) | EXE / 804 KB | |
| V2.7 HW Upgrade (X20DI4653) | EXE / 908 KB | |
| V3.0 HW Upgrade (X20DI4653) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20DI4653) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20DI4653) | EXE / 1,022 KB | |
| V6.0 HW Upgrade (X20DI4653) | EXE / 745 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20DI4653 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |