X20cSLX410

Short description
I/O module 4 safe type A digital inputs, 4 pulse outputs, 24 VDC, SafeLOGIC-X technology
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Power consumption
Bus 0.32 W
Internal I/O 1.25 W
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508, up to SIL 3
IEC 62061, up to SIL 3
ISO 13849-1, up to Cat. 4 / PL e
IEC 61511, up to SIL 3
Functional safety EN 50156-1
ATEX Zone 2, II 3G Ex ec IIC Gc
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: A (0 to 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC21B
Temperature: 5 - 45°C
Vibration: 0.7 g
EMC: Bridge and open deck
B&R ID code 0xE288
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] 0.6
Safety characteristics
Note See section "Safety characteristics".
Limit values for SafeDESIGNER application
Max. resources available for SafeDESIGNER info window entries
FB instances 256
Marker memory 5120 bytes (0x1400)
Stack memory 2048 bytes
Memory for safe input data 128 bytes, 68 bytes of which are usable for modules
Memory for safe output data 64 bytes
Memory for standard input data 64 bytes
Memory for standard output data 64 bytes
Marker count 256
Additional SafeDESIGNER limit values
Max. number of function block types 64
Max. number of force variables 8
Max. number of variable with variable status 128
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protective function Reverse polarity protection
Safe digital inputs
Input filter
Hardware ≤150 µs
Software Configurable between 0 and 500 ms
Switching threshold
Low <5 VDC
High >15 VDC
Quantity 4
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 3.28 mA
Input resistance Min. 7.33 kΩ
Error detection time 200 ms
Insulation voltage between channel and bus 500 Veff
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Pulse outputs
Quantity 4
Variant Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 25 A for 15 µs
Short-circuit current 100 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 60 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 200 mA
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Starting temperature Yes, -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20cSLX410
Description:
  • openSAFETY manager for up to 10 SafeNODEs
  • Flexibly programmable using Automation Studio / SafeDESIGNER
  • Innovative management of safe machine options (SafeOPTION)
  • Parameter and configuration management
  • 4 safe digital inputs
  • 4 pulse outputs
  • Sink circuit
  • Software input filter configurable for each channel

The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.

In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed in conjunction with Automation Runtime on the standard CPU.

In addition, SafeLOGIC-X products have the same I/O properties as the associated SafeIO products (X20SIx1x0).

Mandatory Accessories
Bus modules
X20cBM33 X20 bus module, coated, for X20 SafeIO modules, internal I/O power supply connected through
Terminal blocks
X20TB52 X20 terminal block, 12-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20cSLX410) EXE / 6 MB
V4.1 HW Upgrade (X20cSLX410) EXE / 6 MB
V4.6 HW Upgrade (X20cSLX410) EXE / 6 MB
V6.0 HW Upgrade (X20cSLX410) EXE / 6 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 SafePLC - Connected Product Information Notice PDF / 92 KB
EU_Declaration_of_Conformity_X20_FuctionalSafety PDF / 434 KB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 2 MB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 2 MB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration FS PLC X20 PDF / 112 KB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Information sheet SafeLOGIC PDF / 553 KB
Integrated safety technology user's manual PDF / 47 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP X20(c)Sxxxxx - Terminal block right side ZIP / 21 KB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 6 KB

Please choose country and language

B&R Logo