Short description
| I/O module | 8 digital outputs for switching electromechanical loads, current monitoring, switching instant detection, pulse width modulation |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Outputs | Yes, using LED status indicator and software (output error status) |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1 W (Rev. ≥G0), 1.5 W (Rev. <G0) |
| External I/O | Corresponding to external load |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x1D43 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Digital outputs
| Pulse width modulation | |
| Period duration | 1 ms (1 kHz) or 20 µs (50 kHz) |
| Pulse duration | 0 to 100% |
| Resolution for pulse duration | 1% |
| Output voltage | |
| Minimum | 18 VDC |
| Nominal | 24 VDC |
| Maximum | 42 VDC |
| Protective circuit | |
| External | 24 VDC power supply - maximum current 10 A (melting fuse) |
| Nominal voltage | 24 VDC |
| Nominal output current | 0.6 A |
| Total nominal current | 4.8 A |
| Connection type | 1-wire connections |
| Output circuit | Sink |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads |
| Inrush current | Max. 2 A for max. 25.5 ms |
| Braking voltage when switching off inductive loads | 39 VDC |
| Reverse polarity protection | No (must be protected externally) |
Electrical properties
| Electrical isolation |
Bus isolated from channel and internal I/O power supply Channel not isolated from channel and internal I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20CM8323Description:
- 8 digital outputs
- Current trace
- Switching time detection
- Pulse width modulation
The module has digital outputs for switching electromechanical loads (e.g. valves, relays) and additional functions.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20CM8323) | EXE / 606 KB | |
| V2.6 HW Upgrade (X20CM8323) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20CM8323) | EXE / 605 KB | |
| V3.0 HW Upgrade (X20CM8323) | EXE / 3 MB | |
| V4.0 HW Upgrade (X20CM8323) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20CM8323) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20CM8323 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |