Short description
| I/O module | 4 NAMUR inputs, special function |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Short circuit | Yes, using LED status indicator and software |
| Open circuit | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.5 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| B&R ID code | 0xE221 |
| Status indicators | I/O function per channel, open-circuit and short-circuit detection per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Event counters
NAMUR inputs
| Input delay | |
| 1 input active | ≤310 µs |
| 2 inputs active | ≤450 µs |
| 3 inputs active | ≤570 µs |
| 4 inputs active | ≤735 µs |
| Switching threshold | |
| Area | 1.2 mA to 2.1 mA |
| Switching hysteresis | Typ. 300 µA |
| Open-circuit detection | <350 µA |
| Input circuit | For NAMUR encoder per EN 60947-5-6 |
| Insulation voltage between channel and bus | 500 Veff |
| Short-circuit detection | >7 mA |
| Open-circuit voltage | 8.05 V ±0.33% |
| Switching amplifier internal resistance | 1 kΩ ±1% |
| Max. short-circuit current | 8.2 mA |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Starting temperature | Yes, -40°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20cBM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20cDI4760Description:
- 4 digital inputs
- Input module for NAMUR encoders
- Open line and short circuit detection
- Each input can be used as a counter input

The module is used to transfer digital signals from NAMUR encoders according to EN 60947-5-6. In addition to NAMUR encoders, normal switches can also be used.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20cDI4760) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20cDI4760) | EXE / 690 KB | |
| V6.0 HW Upgrade (X20cDI4760) | EXE / 729 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| Data sheet X20(c)DI4760 | PDF / 646 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |