Short description
| Bus controller | PROFINET IO slave |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 2.5 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| B&R ID code | 0xE4E0 |
| Status indicators | Module status, bus function |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
Electrical properties
| Electrical isolation | PROFINET isolated from bus and I/O |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20cBC00E3Description:
- Fieldbus: PROFINET IO
- I/O configuration via the fieldbus
- Conformance Class B (RT)
- Minimum cycle time 1 ms
- Integrated switch for cabling multiple slaves
- 100 Mbit/s full duplex mode
- Up to 1440 bytes of input data and up to 1440 bytes of output data are possible
- Integrated website
- PROFINET diagnostics and module diagnostics during runtime from within the master environment
- Module and switch diagnostics during runtime using the website or SNMP

PROFINET (Process Field Network) is an Industrial Ethernet protocol. It uses TCP/IP and is real-time capable.
X20 modules or other modules that are based on X2X Link can be connected to the bus controller. Modular system configurations are optimally supported by PROFINET IO. Using the device description file (GSDML format), it is very easy to handle project configuration in the respective engineering tool from the manufacturer of the master device.
Mandatory Accessories
System modules for bus controllers
| X20cPS9400 | X20 power supply module, coated, for bus controller and internal I/O power supply X2X Link power supply |
| X20cBB80 | X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| Data sheet X20(c)BC00E3 | PDF / 2 MB | |
| PROFINET IO Bus Controller User's Manual | PDF / 7 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| PROFINET Bus Controller GSD Package - coated | ZIP / 2 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |