Short description
| Bus module | Bus module, for X20 SafeIO modules, internal I/O power supply connected through |
General information
| Power consumption | |
| Bus | 0.13 W |
| Internal I/O | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment cULus E537419 Engine generator controller |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| Additional power dissipation caused by actuators (resistive) [W] | - |
I/O power supply
| Nominal voltage | 24 VDC |
| Permissible contact load | 10 A |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Pitch | 12.5+0.2 mm |
Material number:
X20BM13Description:
- Bus module for single-width SafeIO modules
- The internal I/O power supply is continuous.
The bus module is the base for all single-width SafeIO modules. The internal I/O power supply is continuous.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20BM13) | EXE / 775 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E115267 UL Certificate of Compliance X20 | PDF / 3 MB | |
| E537419 UL Certificate of Compliance X20 | PDF / 366 KB | |
| EU_Declaration_of_Conformity_X20_FuctionalSafety | PDF / 434 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)BMxx - Legacy | PDF / 1 MB | |
| Data sheet X20(c)BMxx - mapp Safety | PDF / 1 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Bus module | ZIP / 16 KB |