X20ATC402

Short description
I/O module 6 inputs for thermocouples
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Power consumption
Bus 0.01 W
Internal I/O 0.85 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex ec IIC Gc
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
B&R ID code 0xBB99
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] -
Thermocouple temperature inputs
Conversion time
Internal terminal temperature comp.
N channels (n + 2) * 4 * x ms
External terminal temperature comp.
1 channel x ms
N channels n * 4 * x ms
Remote temperature comp.
N channels (n + 2) * 4 * x ms
Measurement range
Sensor temperature
Type J: Fe-CuNi -210 to 1200°C
Type K: NiCr-Ni -270 to 1372°C
Type N: NiCrSi-NiSi -270 to 1298°C
Type S: PtRh10-Pt -50 to 1768°C
Type B: PtRh30-PtRh6 0 to 1820°C
Type R: PtRh13-Pt -50 to 1760°C
Type E: NiCr-CuNi -270 to 997°C
Type C: WRe5-WRe26 0 to 2310°C
Type T: Cu-CuNi -270 to 400°C
Terminal temperature -40 to 130°C
Voltage ±65.534 mV
Resolution
Sensor temperature 1 LSB = 0.1°C or 0.01°C
Terminal temperature 1 LSB = 0.1°C or 0.01°C
Voltage Depending on gain, 1 LSB = 1 µV or 2 µV
Normalization
Type J: Fe-CuNi -210.0 to 1200.0°C or -210.00 to 1200.00°C
Type K: NiCr-Ni -270.0 to 1372.0°C or -270.00 to 1372.00°C
Type N: NiCrSi-NiSi -270.0 to 1298.0°C or -270.00 to 1298.00°C
Type S: PtRh10-Pt -50.0 to 1768.0°C or -50.00 to 1768.00°C
Type B: PtRh30-PtRh6 0 to 1820.0°C or 0 to 1820.00°C
Type R: PtRh13-Pt -50.0 to 1760.0°C or -50.00 to 1760.00°C
Type E: NiCr-CuNi -270.0 to 997.0°C or -270.00 to 997.00°C
Type C: WRe5-WRe26 0 to 2310.0°C or 0 to 2310.00°C
Type T: Cu-CuNi -270.0 to 400.0°C or -270.00 to 400.00°C
Terminal temperature -145.0 to 840.0°C or -145.00 to 840.00°C
Voltage Depending on gain ±32.767 mV or ±65.534 mV
Monitoring
Range undershoot 0x8001 or 0x80000001
Range overshoot 0x7FFF or 0x7FFFFFFF
Open circuit 0x7FFF or 0x7FFFFFFF
Open inputs 0x7FFF or 0x7FFFFFFF
General fault 0x8000 or 0x80000000
Max. error at 25°C
Offset
Type J: Fe-CuNi ±0.06%
Type K: NiCr-Ni ±0.07%
Type N: NiCrSi-NiSi ±0.07%
Type S: PtRh10-Pt ±0.13%
Type B: PtRh30-PtRh6 ±0.15%
Type R: PtRh13-Pt ±0.11%
Type E: NiCr-CuNi ±0.06%
Type C: WRe5-WRe26 ±0.08%
Type T: Cu-CuNi ±0.11%
Voltage ±0.015%
Gain ±0.04%
Max. gain drift
Channel ±0.01%/°C
Terminal temperature ±0.03 %/°C
Max. offset drift
Type J: Fe-CuNi ±0.0033 %/°C
Type K: NiCr-Ni ±0.0042 %/°C
Type N: NiCrSi-NiSi ±0.0048 %/°C
Type S: PtRh10-Pt ±0.0123 %/°C
Type B: PtRh30-PtRh6 ±0.0166 %/°C
Type R: PtRh13-Pt ±0.0109 %/°C
Type E: NiCr-CuNi ±0.003 %/°C
Type C: WRe5-WRe26 ±0.0062 %/°C
Type T: Cu-CuNi ±0.011%/°C
Terminal temperature ±0.005 %/°C
Voltage ±0.003 %/°C
Nonlinearity
Channel ±0.004%
Terminal temperature ±0.004%
Terminal temperature compensation
Accuracy of internal terminal temperature
With natural convection ±1.5°C after 20 min
With artificial convection ±3°C after 20 min
Operating modes Internal/remote or external
Basic accuracy at 25°C not taking Pt1000 sensor into account ±0.06%
Common-mode rejection
DC >100 dB
50 Hz >100 dB
60 Hz >100 dB
Insulation voltage
Between channel and bus 500 Veff
Input Thermocouple
Digital converter resolution 16-bit
Filter time Configurable between 1 and 200 ms
Output format INT
Sensor standard EN 60584
Conversion procedure Sigma-delta
Linearization method Internal
Permissible input signal Max. ±15 V
Input filter First-order low-pass filter / cutoff frequency 500 Hz
Common-mode range ±14 V
Crosstalk between channels <-70 dB
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB1E for internal/remote terminal temperature compensation separately.
Order 1x terminal block X20TB1F for external terminal temperature compensation separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20ATC402
Description:
  • 6 channels for thermocouples
  • For sensor types J, K, N, S, B, R, E, C, T, raw value measurement
  • Integrated terminal temperature compensation
  • 2x PT1000 sensor integrated in the terminal (X20TB1E)
  • 2x external PT1000 sensor can be connected (X20TB1F)
  • Configurable filter time
  • Configurable resolution
  • NetTime timestamp: Moment of measurement

The module is equipped with 6 inputs for J, K, N, S, B, R, E, C and T thermocouple sensors.

This module can also be equipped with the X20TB1E thermocouple terminal block with integrated PT1000 temperature sensors. This makes it possible to achieve optimal terminal temperature compensation.

Mandatory Accessories
Bus modules
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB1F X20 terminal block, 16-pin, 24 VDC keyed
X20TB1E X20 terminal block, 12-pin, 24 VDC keyed, 2x Pt1000 integrated for terminal temperature compensation
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20ATC402) EXE / 1 MB
V3.0 HW Upgrade (X20ATC402) EXE / 2 MB
V4.0 HW Upgrade (X20ATC402) EXE / 1 MB
V6.0 HW Upgrade (X20ATC402) EXE / 960 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Data sheet X20ATC402 PDF / 1 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo