DWL@DWL10000798397

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/11/2024 1 MB EXE AS6_HW_X20ATC402.exe
Description V6.0 HW Upgrade (X20ATC402)

Revision information X20ATC402

Version 1.5.0.0:

ID: TDYD-7105
Resolution Correction for Raw VoltageMode Measurements
The resolution of the '32767 µV, 1 µV/bit' and '65534 µV, 2 µV/bit' modes is now corrected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\48025_1.fw(111), 1\48025_2.fw(111)

Version 1.4.1.0:

ID: 780710
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\48025_1.fw(110), 1\48025_2.fw(110)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 562745
Improved reset behavior
In rare cases, analog value measurement does not start after a reset.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 659215
Module documentation revised
Data sheet V 1.31
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(100)

Version 1.0.2.0:

ID: 477150
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(56)

Version 1.0.1.3:

ID: 400670
Configuration table revised
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(56)

Version 1.0.1.2:

ID: 373460
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(56)

Version 1.0.0.6:

ID: 298665
Simplification of Registers - "Temperature0x"
Register Temperature0x (evaluated) becomes main register.
Register Temperature0x (measurand) is defined as auxiliary register.
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(56)

Version 1.0.0.5:

ID: 263685
Support X20ATC402
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(56)

Version 1.0.0.3:

ID: 298505
Support X20ATC402
Support for AutomationStudio incl. documentation (german)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(56)

Version 1.0.0.0:

ID: 263685
Support X20ATC402
first Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48025_1.fw(30), 1\48025_2.fw(52)
Loading
Back to list

Please choose country and language

B&R Logo